Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

316 Stainless Steel Liquid Level Switches - Discontinued

LV40,LV50,LV51,LV52

316 Stainless Steel Liquid Level Switches | LV40,LV50,LV51,LV52

316 Stainless Steel Liquid Level Switches

  • Well Suited for Rough or Corrosive Service
  • Water Purifying and Medical Application Models
  • High Pressure Models up to 750 PSI
  • User Selectable, Normally Open or Normally Closed SPST Switch
  • Mounts Vertically at Top or Bottom of Tank

Description

Discontinued, replaced by LVN-40-50-Series.


Constructed entirely of 316SS, the LV-40 Single Station Level Switch is specifically designed to withstand the effects of a wide range of chemicals. The unit has a maximum operating temperature of 300°F and can be used to meet many level control applications, including medical and water purification requirements. Its small float displacement permits high accuracy and reliability in shallow tanks and reservoirs. The LV-50 Series Level Switches offer superlative performance and dependability under the most severe operating conditions. The sensor incorporates a larger float displacement and all stainless steel construction for consistent level monitoring in liquids pressurized to a maximum 750 PSI. Ideal for level sensing in chemical plants and systems, models are available for temperatures up to 480°F. To determine fluid specific gravity, add 0.1 to float specific gravity in clean liquids and 0.3 to float specific gravity in dirty or viscous liquids.

SPECIFICATIONS
Stem Material: 316SS
Float Material: 316SS
Operating Temperature: -40 to 300°F; -40 to 480°F for LV-52
Pressure Rating: 150 PSI for LV-40 Series; 750 PSI for LV-50 Series
Mounting: 1 /8 NPT for LV-40; 1 /4 NPT for LV-50 Series
Switch: SPST Switch Actuation: Approx. 1 /2 the distance from end of stem to mounting, or at halfway point of float travel
Lead Wires: 22 awg. 24" Polymeric; 18 awg. 24" Polymeric for LV-50 Series
Specific Gravity of Float: LV-40: .62; LV-50: .64
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LV-52
Consult Sales  
Availability: 
 
 
Obsoleted, use LV-51 as the next closest product. 2.0625" diameter float
All amounts shown in AUD
Note: Comes complete with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.