Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Single Station Vertical Level Switch

LV-510 and LV-511

Single Station Vertical Level Switch | LV-510 and LV-511

Single Station Vertical Level Switch

AUD67.00 LV-510

  • Low Cost, Flexible Design
  • Mounts Vertically at Top or Bottom of Tank
  • Excellent for Smaller Restricted Areas
  • Sealed Reed Switch for High Reliability
  • Rugged, Resists Vibration and Shock
  • Smooth Surfaces Easy to Keep Clean
  • Versatile in its Application

Description

The OMEGA ® small displacement single station level switches are well suited for many OEM applications. Very compact, the switches are ideal for restricted or limited space. The overall length is 2.1 inches. The reed switch design allows the user to select either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. Smooth surfaces are easy to keep clean and resist material buildup. Materials are compatible with a wide variety of chemicals.

SPECIFICATIONS
Accuracy: ±5 mm in water
Repeatability: ± 2 mm in water
Deadband Hysteresis: ±10 mm in water
Thread NPT: 1 /8 "
Length, Overall:2.3" Float
Diameter: 1.00"
Cable: 2 ft, 2 wire, 22 gauge
Max. Temperature: -40 to 194°F
Min. Sp. Gravity Liquid: 0.8
Max. Switching Current: 50 VA @ 120 Vac
Signal Output: Dry switch closure, selectable, NO or NC states
Max. Pressure Rating: 25 psi ambient
Wetted Materials: Polypropylene (PP) or PVDF
Dimensions: 53 mm (2.3") L x .8" NPT

Please download PDF file below for full product specifications
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LV-510
AUD67.00
Availability: 9 weeks
 
Vertical float , PP Material, 1/8 NPT
LV-511
AUD142.00
Availability: 9 weeks
 
Vertical float, PVDF Material, 1/8 NPT
All amounts shown in AUD
Note: Comes complete with operator's manual.


Ordering Example: (1) LV-511 PVDF small vertical switch, $42., AUD142.00
We noticed you are from the US. Visit your local site for regional offers and live support.