Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DISCONTINUED Non-Invasive Air Bubble Detector

LVAB-10 Series

Non-Invasive Air Bubble Detector | LVAB-10 Series

Non-Invasive Air Bubble Detector

  • Non-Invasive Design
  • Not Affected by Tubing or Fluid Color or Opaqueness
  • Compact, Integral, Microprocessor Based Design
  • Sensors are Dry Coupled to Tubing, No Gel Required
  • High Noise Immunity to EMI/RFI

Description

The LVAB-10 Sieres has been discontinued. Please contact our Flow and Environmental department for possible substitutes.

The OMEGA™ LVAB-10 non-invasive air bubble and level detector provides continuous monitoring of fluid level, air bubbles or foam in chemical processing and infusion systems when connected to a capillary or other type of tube. The LVAB-10 will positively indicate the presence of any break in the flow of any liquid with a TTL output. The unit simply clamps onto the tube, it never comes in contact with the liquid, so there is no chance of contamination. The LVAB-10 consists of an ultrasonic sensor and integral electronics. The electronics sends an ultrasonic signal across the tube, the presence of a bubble, air or foam in the liquid will interrupt the transmission and generate an output. This output is a real-time indication of the disturbance in the liquid.

SPECIFICATIONS
Temperature Range: 0 to 65°C (32 to 150°F)
Output Signal: TTL (5 Vdc = liquid, 0 Vdc = air bubble)
Response Time: 1 millisecond
Cable Length: 0.9 m (3')
Input Power: 6 to 24 Vdc
Tubing Size: 3/16, 1/4 or 3/8" OD
All amounts shown in AUD
Note: DISCONTINUED


We noticed you are from the US. Visit your local site for regional offers and live support.