Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Contact Ultrasonic Level Controller - Discontinued

LVCN700 Series

 | LVCN700 Series

CE
  • Target Calibration Via Push Buttons
  • 7.6 cm (3") Beam Diameter for Restricted Space Applications
  • 5 cm (2") Dead Band Optimizes Filling Capacity of Small Vessels
  • Fail-Safe Intelligence with Diagnostic Feedback for Easy Troubleshooting
  • PC/ABS Enclosure Rated NEMA 4X (IP65) with Rugged PVDF Transducer

Description

The LVCN700 Series has been discontinued. Please see the LVCN210 Series as a possible alternative or contact our Flow Engineering department.

The LVCN700 Series general purpose ultrasonic switch provides non-contact level detection from up to 8 m (26') away, and has 3 relay outputs. Each relay can be configured on a single setpoint alarm, 2 latched setpoints for automatic fill or empty including lead-lag, or 2 independent setpoints for out-of-bounds alarms. In addition, relays 1 and 2 can be interlocked for relay alternation or duplex operation. The switch is well suited for a broad range of corrosive, waste and slurry-type media, and is broadly selected for atmospheric day tank, pump lift station and waste sump applications.

SPECIFICATIONS
Range:
    LVCN704: 5 cm to 1.2 m (2" to 4')
    LVCN709: 10 cm to 3 m (4" to 9.8')
    LVCN716: 10 cm to 5 m (4" to 16.4')
    LVCN726: 20 cm to 8 m (8" to 26.2')
Repeatability: 6 mm (0.25")
Adjustability: Over entire range
Hysterysis (Single Setpoint):
    LVCN704/709: 1.3 cm (0.5")
    LVCN716/726: 2.5 cm (1")
Beam Width:
    LVCN704/709: 5.1 cm (2") dia.
    LVCN716/726: 7.6 cm (3") dia.
Deadband:
    LVCN704: 5 cm (2")
    LVCN709/716: 10 cm (4")
    LVCN726: 20 cm (8")
LED Indication: Power, relay and echo status
Calibration: Target, pushbutton
Memory: Non-volatile
Supply Voltage: 95 to 250 Vac,
-DC Model Numbers: 12 to 28 Vdc
Consumption: 20 W max, AC power, 100 mA @ 24 Vdc
Contact Type: (3) SPDT relays
Contact Rating: 60 VA
Contact Logic:
Single Point: Alarm
2-Point: Latching or out-of-bounds alarms
Relay Interlock: Relays 1 and 2 only; alternation or duplexing
Contact Fail-Safety: De-energizes during echo signal loss
Process Temp: -20 to 60°C (-4 to 140°F)
Temperature Comp: Automatic
Electronics Temperature: -40 to 71°C (-40 to 160°F)
Pressure: 30 psi (2 bar) @ 25°C, derated @ 1.667 psi (0.113 bar) per °C above 25°C
Enclosure Rating: NEMA 4X (IP65)
Enclosure Vent: Watertight membrane
Enclosure Material: PC/ABS FR
Transducer Material: PVDF
Process Mount:
    LVCN704/709: 1 NPT or 1" G
    LVCN716/726: 2 NPT or 2" G
Mountable Gasket: FKM
Conduit Entrance: Dual, ½ NPT
Classification: General purpose
CE Compliance: EN 61326 EMC (pending) EN 61010 safety
All amounts shown in AUD
Note: Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.