Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PRODUCT DISCONTINUED

LVCN-80 Series

Level Transmitter with Built-in Stilling Well | LVCN-80 Series

Level Transmitter with Built-in Stilling Well

CE
  • Two-Wire Level Transmitter with 4-20 mA Output
  • Accurate and Reliable Level Measurement from 1 to 10 Feet
  • Low Cost Solution for Broad Range of OEM Applications
  • Not Influenced by Changing Liquid Conductivity or Dielectric Values
  • All Plastic Construction with Polypropylene Materials
  • True Union Interface with Standard PP, PVC or PVDF Pipe Sections
  • Standard Pipe Sections May Be Easily Cut to Length and Assembled in Minutes
  • Automatic Temperature Compensation Over Entire Range

Description

The {LVCN-80} series has been discontinued. Please see the LVCN210 as possible alternatives or contact our {flow dept.} Engineering department.

The LVCN-80 level transmitter is the low cost OEM and process solution for continuous level measurement. The transmitter is best applied in atmospheric vessels which contain non-coating or scaling type liquids including water, acid and chemical solutions. The measurement tube also serves as a built-in still well to help separate the point of measurement from any surface foam caused by process agitation. The minimum length of the tube is 12 inches and the maximum length is 10 feet. Industrial liquid examples include sulfuric acid, ultrapure water and nitric acid. A sound wave is pulsed five times per second from the base of the transducer. The sound wave travels down the measurement tube and reflects against the process medium before returning back to the receiver. The electronics measure the time of flight between the sound generation and the receipt, and translates this figure into the distance between the transmitter and the process medium below.

SPECIFICATIONS
Range: 0.3 to 3 m (1 to 10')
Accuracy: ±1% of span
Resolution: 3 mm (0.125")
Frequency: 2 kHz (nominal)
Pulse rate: 5 pulses/second
Blocking Distance: 51 mm (2") minimum
Supply Voltage: 12 to 36 Vdc
Signal Output: 4 to 20 mA
Signal Invert: 4 to 20 mA/20 to 4 mA
Adjustment: Potentiometer
Indication: Power status
Temperature Rating: -20 to 60°C (-4 to 140°F)
Temperature Compensation: Automatic over entire range
Pressure Rating: Atmospheric
Pipe Interface: 1/2"
Pipe Material: PVC, PP or PVDF
Enclosure Rating: NEMA 4X (IP65)
Enclosure Material: Polypropylene
Mounting Threads: 1 NPT
Conduit Connection: 1/2 NPT
Thread Material: Polypropylene
Diaphragm Material: Polyethylene
All amounts shown in AUD
Note: Comes complete with operator's manual.

CE approved configuration complies with EN50082-2 immunity, EN55011 emission and EN 61010-1 safety standards.

Product is available in lengths from 1' to 10' in 1/2" increments. The length must be specified with the part number (example: LVCN-80-64.00") at the time of order.

Unit prices shown do not include any length of insertion tubing.

For PVC, add $10 per foot for each additional foot or portion thereof up to 10'.

For PP, add $10 per foot for each additional foot or portion thereof up to 10'.

For PVDF, add $40 per foot for each additional foot or portion thereof up to 10'.

The length is measured from the top of the threads to the tip of the probe.

† For a CE certified LVCN-51, add suffix "-CE" to the model number, add $50 to the price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.