Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact Single Sensor Controller (dc) - Discontinued

LVCN-91

 | LVCN-91

  • Mounts Directly on Sensor or OMEGA™ Track System
  • Adjustable Time Delay Relay
  • LED Displays Switch, Sensor and Relay Status
  • Excellent for High or Low Level Alarm
  • Controls Pumps, Valves and Alarms
  • 14 to 36 Vdc
  • Swivels on Base for Easy Conduit Alignment
  • Rugged NEMA-4X (IP65) Enclosure

Description

The LVCN-91 model has been discontinued. Please see the LVCN-110 as a possible alternative or contact our Flow Engineering Department.

OMEGA’s compact dc single sensor offers features normally found in much larger controllers. The reduced housing size controller contains an adjustable time delay relay, invert switch, and LED status alerts. High or low level alarm systems can easily be configured with this 14-36 Vdc controller. The controller can be mounted on a sensor or the OMEGA track system, and is made of reinforced polypropylene.

SPECIFICATIONS
Voltage Input: 14 to 36 volts DC
Max Current Consumption: 0.25 amps
Relay Output: Isolated and sealed single pole double throw (SPDT) relay, Form C
Switching Mode: Selectable, NO or NC states
Max. Relay Switching Voltage: 120 Vdc or 240 Vac
Max. Switched Current: 6 amps
Time Delay: Adjustable from 0.15 to 60 seconds
Max. Temp. Rating: 70°C (158°F)
Sensor Voltage Supply: Nominal 13.5 volts DC, 1 watt max.
Sensor Trigger Pt.: Dry< 12 mA or wet > 12 mA
Mounting Connection: 3/4" NPT
Conduit Connection: 1/2" NPT
Enclosure Material: Polypropylene (PP), flame retardant
Enclosure Rating: NEMA-4X (IP65)
Dimensions: 7.1 Dia. x 8.9 cm H (2.8 x 3.5") x 3/4" NPT

All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.