Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Horizontal Buoyancy Sensor - Discontinued

LVH-300 Discontinued

 | LVH-300 Discontinued

  • Minimum Penetration Through Tank Wall
  • Unique Filling Baffle Stabilizes Float, Minimizing Chatter
  • No Exposed Hinged Parts in Tank
  • Available in Quality Reed Switch
  • Selectable Normally Open or Normally Closed States
  • IP67 Submersible Sensor and Cable

Description

The LVH-300 has been discontinued. Please see the LVN-90, LV-1100A Series or LVH-200 as possible substitutes or contact our Flow and Environmental department.

LVH-300 Series horizontal buoyancy sensors incorporate a unique filling baffle which allows minimum penetration of the sensor through the tank wall. The baffle also dampens the sensor, eliminating surface chatter. Traditional hinged designs which can break off are replaced by this innovative baffle design. Control flexibility is achieved by offering a reed switch.
All amounts shown in AUD
Note: Comes with complete operator’s manual. Standard cable length is 8 ft., 25 and 50 foot cables are available upon request.
We noticed you are from the US. Visit your local site for regional offers and live support.