Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Liquid Level Switches  - Discontinued

LVK10,LVK20,LVK30 Series

Liquid Level Switches | LVK10,LVK20,LVK30 Series

Liquid Level Switches

  • Low Cost, Compact Design for General Purpose Level Monitoring
  • Rugged, Shock and Vibration Resistant
  • Mounts Vertically at Top or Bottom of Tank
  • Reed Switch Design for High Repeatability
  • User Selectable, Normally Open or Normally Closed SPST Switch

Description

The LVK 10, 20, 30 series have been discontinued. Please see the LV Series as a possible alternative or contact our Flow Engineering department.

The LVK-20/30 Series level switches feature a small float displacement, especially suited for narrow or restricted areas. A standard 1 /8 " NPT male fitting for LVK-20 series allows for quick installation in either the top or bottom of the tank or vessel. LVK-30 has a 1/4" NPT. A sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized. Extremely versatile, the switch is user selectable as normally open or normally closed by simply removing the retaining clip and inverting the position of the float. For intermediate float displacement, the LVK-20 Series will yield long life and greater stability for a broad range of level monitoring requirements. The LVK-30 Series larger float displacement is intended for use with liquids of high viscosity, and is well suited for harsh environments. Both models share the standard features. The float is made from Buna-N and the stem is either stainless steel or brass.

SPECIFICATIONS
Stem Material: Brass or 316SS
Float Material: Buna-N
Other Wetted Material: 316SS
Operating Temperature:
    Water: -40 to 82°C (-40 to 180°F)
    Oil: -40 to 107°C (-40 to 225°F)
Pressuring Rating: 150 psi
Mounting: 1/8" NPT for LVK-20, 1/4" NPT for LVK-30
Switch: SPST
Switch Actuation: Approx. 1/2 the distance from end of stem to mounting, or at halfway point of float travel
Lead Wires: 22 awg. 24" polymeric for LVK-10 and 18 awg. 24" polymeric for LVK-30 and LVK-20
Specific Gravity of Float:
    LVK-20: 0.58
    LVK-30: 0.43
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LVK-10
Consult Sales  
Availability: 
 
 
Brass stem, 10 VA switch rating
LVK-20
Consult Sales  
Availability: 
 
 
Brass stem, 20 VA switch rating
LVK-21
Consult Sales  
Availability: 
 
 
Brass stem, 100 VA switch rating
LVK-30
Consult Sales  
Availability: 
 
 
Brass stem, 20 VA switch rating
LVK-31
Consult Sales  
Availability: 
 
 
Brass stem, 100 VA switch rating
LVK-32
Consult Sales  
Availability: 
 
 
316SS stem, 20 VA switch rating
LVK-33
Consult Sales  
Availability: 
 
 
316SS stem, 100 VA switch rating
All amounts shown in AUD
Note: Operating Temperature: Water: -40 to 180°F; Oil: -40 to 225°F Pressuring Rating: 150 psi
We noticed you are from the US. Visit your local site for regional offers and live support.