Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Continuous Level Switch System with LCD Display

LVR300 Series

Continuous Level Switch System with LCD Display | LVR300 Series

Continuous Level Switch System with LCD Display

CE
  • LCD Display
  • Two Programmable Switch Points
  • Standard 4 to 20 mA Output

Description

The LVR300 Series is a continuous level switch system with an integral LCD display and programmable alarms. The LVR300 series is offered with a vertical display or one on a flexible, extended "swan" neck. The LVR300 series resolutions are available in 1/4, 1/2, or 1".

SPECIFICATIONS
Input Power: 9 to 30 Vdc
Power Consumption: <1 W
Outputs: 4 to 20 mA and two 300 mA programmable switch outputs (PNP or NPN selectable)
Wetted Materials: 316 SS stem, polypropylene float
Mounting: 2 NPT
Temperature Display: 0 to 70°C (32 to 158°F)
Process: 0 to 105°C (32 to 221°F)
Pressure: 6.8 bar (100 psig)
Specific Gravity of the Float: 0.75
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
1/2" Resolution
  
LVR333
Consult Sales  
Availability: 
 
 
Range : 0.9 m (36 Inches),
Display Configuration: Swan
1" Resolution
  
LVR354
Consult Sales  
Availability: 
 
 
Range : 1.2 m (48 Inches),
Display Configuration: Swan
Accessories
Click to expand/minimize a list of what others bought with theCNI3233
CNI3233
AUD593.03
Availability: 7 weeks
 
1/32 DIN controller with relays
Click to expand/minimize a list of what others bought with theDPI32
DPI32
AUD413.72
Availability: 1 week
 
1/32 DIN panel meter
Click to expand/minimize a list of what others bought with thePSR-24S
PSR-24S
Consult Sales  
Availability: 
 
 
Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Download PDF file to see all available ranges.

Mating M12 5-pin connector not included.


We noticed you are from the US. Visit your local site for regional offers and live support.