Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact Solid State Liquid Level Switch - Discontinued

LVU-A710 Series

 | LVU-A710 Series

CE
  • Easy to Install
  • No Moving Parts
  • Epoxy-Sealed Integral Electronics with Sensor
  • Low-Cost Replacement to Mechanical Float

Description

The LVU-A710 Series has been discontinued. Please see the LVSW-710/LVSW-720 as a possible alternative or contact our Flow Engineering department.

The LVU-A710 Series compact solid state liquid level switch is a great replacement for mechanical float-type liquid level devices. The switch employs proven ultrasonic technology and solid state integral electronics in a small package.

The LVU-A710 Series provides reliable operation in virtually any liquid, regardless of viscosity. This eliminates problems of stickiness and failure rate due to finite mechanical life inherent in the mechanical float design. The combination of fully epoxy-sealed electronics and ultrasonic sensing technology will provide years of maintenance-free service.

SPECIFICATIONS
Repeatability: 2 mm or better
Delay: 0.5 seconds
Input Power: 5 to 30 Vdc
Leakage Current: Less than 50 uA
Outputs:
Source: 100 mA max
Sink: 100 mA max
Relay Output: 1 A SPST (NO, C)
Protection: Transient, reverse polarity
Sensor: 316 LSS
Temperature: -29 to 80°C (-20 to 176°F)
Pressure: Up to 1000 psig (6895 Kpa)
Mounting: 1.4 or 1.2 NPT (depending on model number)
All amounts shown in AUD
Note: Comes complete with operator's manual.


 
We noticed you are from the US. Visit your local site for regional offers and live support.