Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Contact Ultrasonic Level Transmitters - Discontinued

LVU100 Series

 | LVU100 Series

CE
  • Simple Compact Sensor with Target Calibration and LED Status Indicators
  • 4 Measurement Ranges up to 8 m (26') with 1 or 2" (25 to 50 mm) Transducer Mounting
  • 5 cm (2") Minimum Beam Width For Applications With Restricted Space
  • 5 cm (2") Deadband Optimizes the Filling Capacity of Small Vessels
  • PC/ABS Enclosure is Rated NEMA 6 (IP67) with Optional NEMA 4X (IP65) Available
  • Fail-Safe Intelligence with Diagnostic Feedback for Easy Troubleshooting

Description

The LVU100 Series has been discontinued. Please see the LVU800 Series as a possible alternative or contact our Flow Engineering department.

The LVU100 Series is a general purpose 2-wire ultrasonic transmitter. It provides non-contact level measurement up to 8 m (26'), and is well suited for handling ultrapure, corrosive, slurry or waste liquids. The LVU100 Series transmitter is often used in atmospheric bulk storage, day tank, waste sump, process vessel, IBC tote, 55-gallon drum and waste sump applications. Media examples include acetic acid and resin.

SPECIFICATIONS
Range:
    LVU104: 5 cm to 1.2 m (2" to 4')
    LVU109: 10 cm to 3 m (4" to 9.8')
    LVU116: 10 cm to 5 m (4" to 16.4')
    LVU126: 20 cm to 8 m (8" to 26.2')
Accuracy:
    LVU104: 3 mm (0.125")
    LVU109/116/126: ±0.2% of span in air
Resolution:
    LVU104/109: 0.5 mm (0.019")
    LVU116/126: 1 mm (0.039")
Beam Width:
    LVU104 /109: 5 cm (2") dia.
    LVU116/126: 7.6 cm (3") dia.
Deadband:
    LVU104: 5 cm (2")
    LVU109/116: 10 cm (4")
    LVU126: 20 cm (8")
LED Indication: Power, calibration and diagnostics
Memory: Non-volatile
Supply Voltage: 12 to 28 Vdc
Loop Resistance: 500 Ω @ 24 Vdc
Signal Output: 4 to 20 mA, 2-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Calibration: Target, calibration wire
Fail-Safety: Reverts to 22 mA
Process Temperature: -20 to 60°C (-4 to 140°F)
Temperature Compensation: Automatic
Electronics Temperature: -40 to 71°C (-40 to 160°F)
Pressure: 30 psi (2 bar) @ 25°C, derated @ 1.667 psi (0.115 bar) per °C above 25°C
Enclosure Rating: NEMA 6 (IP67), NEMA 4X (IP65) optional
Enclosure Material: PC/ABS FR
Transducer Material: PVDF
Cable Jacket Material: PP
Cable: 3-conductor, shielded 3 m (10')
Conduit Entrance: Dual, ½ NPT on NEMA 4 (IP65) version
Process Mount:
    LVU104/109: 1 NPT or 1" G
    LVU116/126: 2 NPT or 2" G
Mounting Gasket: FKM
Classification: General purpose CE compliance
All amounts shown in AUD
Note: Comes complete with operator's manual and 3 m (10') cable.

For NEMA 4X (IP65) rated enclosure, add suffix "NEMA4" to the model number, add $55 to the price. Cable is not included with "-NEMA4" models.


We noticed you are from the US. Visit your local site for regional offers and live support.