Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued

LVU1501 Series

Loop Powered and Four-Wire Ultrasonic Level Transmitters | LVU1501 Series

Loop Powered and Four-Wire Ultrasonic Level Transmitters

CE
  • 0.3 to 7.6 m (1 to 25') Range
  • Exclusive VSS Sensor Sense™ with 3/4 NPT Mounting
  • Programmable Zero and Span Through BCD Switches
  • Direct Replacement of Capacitance System
  • Intrinsically Safe and Explosion Proof Rating with 316LSS Sensor, PTFE, Sensors

Description

The LVU1500 series has been discontinued. Please contact our Flow Engineering department for a possible substitute. The LVU1500-LP Series Two-Wire (“Four-Wire” for four wire unit), non-contact continuous level transmitter, is easy to program, can be used in hazardous locations, and offers unique stainless steel and 3/4 NPT sensors. It is a great choice for sanitary, hazardous, dirty, corrosive or high purity processes. The 4 to 20 mA output is compatible with all control systems and updates quickly making the LVU1500 Series the right choice for fast filling processes.

The LVU1500 Series is plug-andplay. Digital signal processing, and automatic temperature compensation eliminates all adjustment except zero and span. Zero and span calibration is set directly in inches using digital switches and requires no power. The rugged epoxy coated aluminum enclosure survives where plastic enclosures fail.

Operation The sensor is mounted on the top of the tank. The electronics generate an electronic signal that is converted by the sensor to ultrasonic pulses that are transmitted through air space.

At the liquid/air interface, the pulses are reflected back to the sensor. These echoes are received by the microprocessor in the electronics, which samples the echoes and calculates the level in the tank.

A continuous output of 4 to 20 mA (isolated) adjustable in increments of 1"/0.1" over entire span is provided to satisfy a number of applications. Programming is done through a pair of BCD switches.

SPECIFICATIONS
Range:
0.3 to 7.6 m (1 to 25')
Output Accuracy: 0.25% of full scale
Repeatability:
    Four Wire: 3.2 mm (1/8") typical
    Loop Power: ± 0.13 mm (± 0.005") typical
Input Power:
    Four Wire: 24 Vdc
    Loop Power: 18 Vdc to 36 Vdc
Two Wire: Loop Power
Output Signal:
    Four Wire: 4 to 20 mA DC (isolated), 2 to 10 Vdc
    Loop Power: 4 to 20 mA DC (isolated)
Lost Echo Indicator:
    Four Wire: LED Flashes
    Two Wire: LED Flashes and output at 22.0 mA
Temperature Compensation: Automatic over full range of sensor operating temperature
Controls: Programmable zero and span, height & distance-mode through BCD switches increments of 25 mm (1") up to 7.6 m (300"), increments of 2.5 mm (0.1") up to 2.5 m (99.9")
All amounts shown in AUD
Note: Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.