Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Battery Powered Level Transmitter and Display for .15 to 12 foot Applications - Discontinued

LVU-19 Discontinued

 | LVU-19 Discontinued

CE
  • Accurate and reliable level measurement from .15 to 3.7 meters (.15 to 12')
  • Low-cost solution for OEM and process applications
  • Compact size and 2" transducer for small and medium size tanks
  • Transmitter features PP enclosure rated NEMA 4X with PVDF transducer
  • Display features Polycarbonate enclosure rated NEMA 4X with clear faceplate
  • Large 3.5 digit 0.5" LCD with floating decimal point
  • Engineering units on display range from -500 to 1999
  • Simple potentiometer calibration for all display set points

Description

The LVU-19 has been discontinued. Please see the LVU-1000 Series as a possible substitute or contact our Flow and Environmental department.

A high frequency ultrasonic sound wave is pulsed three times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor based electronics measure the time of flight between the sound generation and receipt, and translates this figure into the distance between the transmitter and process medium below.

The LVU-19 features two portions, a level transmitter and a compact display, that are both rated NEMA 4x. The level transmitter is mounted through the top wall of the tank and provides non-contact measurement up to 12'. The display is mounted the side of the tank and provides local indication. The entire system is powered via a 18 VDC battery supply and can be activated by a moment switch located below the display. With non-contact technology, the transmitter and display are an excellent choice for applications with dirty, coating, corrosive type liquids. The compact design is the perfect size for small and medium tank applications.
All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.