Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultrasonic Level Transmitter for 0.5 to 12 foot Applications - Discontinued

LVU-2001

 | LVU-2001

CE
  • Accurate and reliable level measurement from 0.5 to 12' (.15 to 3.7 meters)
  • Fixed Range - No Programming Required
  • Low-cost solution for OEM and process applications
  • Compact size and 2" transducer for small tanks
  • PP enclosure rated NEMA 4X with PVDF transducer
  • Fail-safe intelligence provides maximum process safety

Description

The LVU-2001 Series has been discontinued. Please see the LVCN318 Series as a possible alternative or contact our Flow Engineering department.

The two-wire, bulk tank ultrasonic level transmitter is mounted through the top wall of the tank and provides non-contact measurement up to 12'. 4mA = 144 inches or 12 feet (distance from sensor) and 20mA = 6 inches or 0.5 feet. No programming required. With non-contact technology, the transmitter is an excellent choice for applications with dirty, coating, corrosive type liquids. The compact design is the perfect size for small tank applications.

A high frequency ultrasonic sound wave is pulsed three times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor based electronics measure the time of flight between the sound generation and receipt, and translates this figure into the distance between the transmitter and process medium below.

Please download the PDF file below under "Related Links" for full product specifications.
All amounts shown in AUD
Note: Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.