Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Contact Level Transmitters for 0.3 to 6 Feet Applications - Discontinued

LVU90 Series

 | LVU90 Series

CE
  • Non-Contact Level Transmitter
    with Two-Wire 4-20 mA Output
  • Accurate and Reliable Measurement
    from 0.3 to 6 Feet
  • Low Cost Solution for OEM and Process Applications
  • Compact Size and 3 /4 " Transducer For Small Tanks
  • Automatic Temperature Compensation Over Entire Range
  • PP Enclosure Rated NEMA-4X With PVDF Transducer
  • Fail-Safe Intelligence Provides Simple Process Safety
  • Echo-Safe Filtration Eliminates False
    Echo Signal Returns

Description

The LVU90 Series has been discontinued. Please see the LVCN210 Series as a possible alternative or contact our Flow Engineering department.

A high frequency sound wave is pulsed two times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor based electronics measure the time of flight between the sound generation and the receipt, and translates this figure into the distance between the transmitter and the process medium below. The two-wire, small tank non-contact level transmitter is mounted through the top wall of the tank and provides non-contact measurement up to 6'. With non-contact technology, the transmitter is an excellent choice for applications with dirty, coating or scaling type media such as acid waste. The compact design is the perfect size for small tank applications.
The surface of the level being measured must be free of fumes, vapors, foam and the surface must be flat; the signal may be lost if any of these conditions are present.
All amounts shown in AUD
Note: Comes complete with operator's manual.

† For LVCN-51 with CE approval, add suffix "-CE" to model number, add $50 to price.


Ordering Example: (1) LVCN-51 Continuous Control with relay output, AUD878.32 
We noticed you are from the US. Visit your local site for regional offers and live support.