Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Cryogenic Temperature Liquid Level Switches

LVUC11 and LVUC12 Series

Cryogenic Temperature Liquid Level Switches | LVUC11 and LVUC12 Series

Cryogenic Temperature Liquid Level Switches

  • 1000: 1 Wet to Dry Ratio with Standard
  • Miniaturized Encapsulated Electronics
  • No Calibration or Special Installation Requirements
  • Cryogenic Temperature Down to -184°C (-300°F)

Description

The LVUC10 liquid level switch is the ideal solution to a host of liquid level sensing applications at cryogenic temperatures. It uses proven ultrasonic technology to operate in virtually any liquid, regardless of viscosity or aeration. Its small size and standard ¾NPT mounting make it the perfect choice for new or existing applications.

The LVUC10 consists of a 316 SS sensor and an integral miniaturized, encapsulated electronic control unit which is mounted in a cast aluminum, explosion-proof, watertight enclosure. It can be either integral or remotely mounted.

SPECIFICATIONS
Repeatability: 2 mm typical
Delay (On): 0.5 seconds (typical) varies with cryogenic temperature
Input Power:
    Standard: 115 Vac
    Optional: 230 Vac 50/60 Hz, 12 or 24 Vdc
Outputs: 10A DPDT relay standard, 8.0 ± 1.0mA-dry, 20.0 ± 1.0 mA-wet
Housing: NEMA 7 watertight, explosion proof enclosure. Cast Aluminum Class l, Group C & D, Class II, Group E, F, & G; and Class lll, Division 1 & 2
Housing Dimensions: 13 mm (5.17") H x 95.3 mm (3.75") diameter, conduit entry ¾NPT
Sensor Material: Epoxy tip with 316SS hermetically sealed fitting
Sensor Cable Length: 3 m (10') standard
Sensor Dimensions: 57.1 mm (2.25") L, 12.7 mm (0.5") outside diameter, 9.5 mm (0.375") tip diameter, 3 mm (0.125") gap width
Temperature Range:
    Sensor: -240 to 71°C (-400 to 160°F)
    Electronics: -29 to 77°C (-20 to 170°F)
Pressure:
    Operating: Up to 68.9 bar (1000 psig)
Process Connection: ¾NPT standard
Weight: 0.45 kg (1 lb) approximate
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Add “-24VDC” to model number for 24 VDC power. No additional charge
Add “-230V” to model number for 230 Vac power. Add $60 to the price.

For additional sensor length (bottom of thread to tip of probe) consult OMEGA Flow Engineering.

We noticed you are from the US. Visit your local site for regional offers and live support.