Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Miniature Embedment RTD Sensor

ME-SERIES

Miniature Embedment RTD Sensor
 | ME-SERIES

Miniature Embedment RTD Sensor

AUD175.00 ME-D-S-PE-T-2-36

  • Reliable and rapid response
  • Rough handling and harsh environments
  • Small, rugged, fast response
  • Single and dual RTDs
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

Omega offers a wide selection of RTD embedded miniature sensors available in four different metal style cases to fit bearing applications for early warning lost lubrication and oil film breakdown in rotating equipment. They are also easy to installed in drilled holes for general purpose metal temperature monitoring on surfaces or in tight spaces.

These embedded sensors are physically interchangeable and feature a variety of mounting methods, including: spring loading or potting in drilled holes and a factory applied babbitt metal tip (Case styles A & B) to reduce overheating of the sensors when installed in babbitt layer.

They also feature corresponding RTD stranded lead wire options of PTFE lead wire, or PTFE lead wire with stainless steel overbraid for durability, or PTFE lead wires with stainless steel overbraid and a Teflon sleeve filled with elastomer for rugged cable that prevents migration of oil along the cable where a cable exits a machine housing.

ME-Series Description Table

CASE STYLE

PICTURE

DESCRIPTION

Case style A

 

 

Can-style, made of tin-plated copper. This style is available with babbitt tip.

Case style B

 

 

Top-hat style, made of tin-plated copper. This style is available with babbitt tip.

Case style C

 

 

Cylinder style, made of tin-plated copper.

Case style D

 

 

Cylinder style, made of stainless steel.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Quick Ship
ME-C-S-PF-T-2-24
AUD173.00
Availability: 1 week
 
Case Style C ME Sensor, 2 Wire, 24 in Lead
Quick Ship
ME-A-S-PD-S-3-36
AUD158.00
Availability: 1 week
 
Case Style A ME Sensor, 3 Wire, 36 in Lead
Quick Ship
ME-A-S-PD-S-3-48
AUD162.00
Availability: 1 week
 
Case Style A ME Sensor, 3 Wire, 48 in Lead
Quick Ship
ME-A-S-PD-T-3-36
AUD149.00
Availability: 1 week
 
Case Style A ME Sensor, 3 Wire, 36 in Lead
Quick Ship
ME-A-S-PD-T-3-48
AUD151.00
Availability: 1 week
 
Case Style A ME Sensor, 3 Wire, 48 in Lead
Quick Ship
ME-B-S-PD-R-3-36
AUD188.00
Availability: 1 week
 
Case Style B ME Sensor, 3 Wire, 36 in Lead
Quick Ship
ME-B-S-PD-R-3-48
AUD200.00
Availability: 1 week
 
Case Style B ME Sensor, 3 Wire, 48 in Lead
Quick Ship
ME-B-S-PD-S-3-36
AUD158.00
Availability: 1 week
 
Case Style B ME Sensor, 3 Wire, 36 in Lead
Quick Ship
ME-B-S-PD-S-3-48
AUD162.00
Availability: 1 week
 
Case Style B ME Sensor, 3 Wire, 48 in Lead
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Case Style select from:
A for case style A
B for case style B
C for case style C
D for case style D

(2) Number of Probe Elements select from:
S for single probe element
D for dual probe element

(3) Element select from:
PD for Platinum (0.00385 TCR) | 100 Ohms ±0.12% at 0°C (EN60751 Class B )
PF for Platinum (0.00385 TCR) | 1000 Ohms ±0.12% at 0°C
PE for Platinum (0.00385 TCR) | 100 Ohms ±0.36% at 0°C
PA for Platinum (0.00 392 TCR) | 100 Ohms ±0.36% at 0 °C
CA for Copper (.00427 TCR) | 10 Ohms ±0.2% at 25°C
NA for Nickel (.00672 TCR) | 120 Ohms ±0.5% at 0° C

(4) Cable Insulation select from:
T for PFA
S for PFA with Stainless Steel Overbraid
R for PFA with Stainless Steel Overbraid and FEP
F for PFA with FEP

(5) Number of leads select from:
2 for 2 wires
3 for 3 wires
4 for 4 wires

(6) Lead Length (for other lengths up to 1000 in consult sales) select from:
24 for 24 in lead
36 for 36 in lead
48 for 48 in lead
60 for 60 in lead
72 for 72 in lead
120 for 120 in lead
144 for 144 in lead

(7) Babbit (optional) select from:
Nothing(leave field blank) for None
B1 for Babbitt metal applied
AC1 for Supplied with AC171 spring and AC172 series ring (case style B only)
AC2 for Supplied with AC171 spring and AC1038 ring (case style B only)
AC3 for Supplied with AC171 spring and AC915 -1 ring (case style B only )
Note: All combinations may not be valid, check spec sheet for valid part numbers.