Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Melting Point Measurement Device

MPS21

Melting Point Measurement Device | MPS21

Melting Point Measurement Device

CE
  • Compact Design
  • Digital LED Temperature Display, 0.1°C Resolution
  • 3 Indicator Lights (Heating, Fast, Slow)
  • Protective Cover is Easily Removed for Cleaning
  • Magnifying Lens for View of Up to Two Samples
  • Samples Illuminated by a Built-In LED
  • Read Button to Capture Melt Temperature

Description

The MPS21 melting point device is a convenient, safe, fast and easy to use digital product that determines the melting point of a substance without the need for a mercury thermometer. The MPS21 makes measurement simple and is ideal for use in educational chemistry labs. It can be an indispensable bench top tool for the modern science education laboratory and for select industrial application areas such as quality control testing for the purity of pharmaceutical and other organic crystalline solids.

Specifications
Dimensions: 220 L x 160 W x 170 mm H (8.7 x 6.3 x 6.7")
Weight: 1.8 kg (4 lb)
Electrical Supply: 120V, 60 Hz
Temperature Range: Ambient temperature to 300°C (572°F)
Accuracy: Of ±1°C at 20°C; ±2.5°C at 300°C (572°F)
Digital Display/Resolution: 4 digit LED/0.1°C
Temperature Ramp Rates: Fast temperature set = 20°C (depending on set) to melt between 1 and 10°C (33.8 and 50°F) LED indicator lights
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
MPS21
Consult Sales  
Availability: 
 
 
Melting point device with 100 pack melting point tubes, closed at one end
All amounts shown in AUD
Note: Comes complete with one pack of 100 glass capillary tubes, closed at one end and a operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.