Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

MOTORIZED TEST STANDS FOR USE WITH DIGITAL FORCE GAUGES - Discontinued

MTS300

MOTORIZED TEST STANDS FOR USE WITH DIGITAL FORCE GAUGES | MTS300

MOTORIZED TEST STANDS FOR USE WITH DIGITAL FORCE GAUGES

CE
  • LCD Display with UP, DOWN, STOP and Emergency Stop Buttons and Variable Function Keys
  • Selectable Speed Units, in/min and mm/min
  • Password Protection of Test Parameters
  • Removable Fixture Mounting Plate with Matrix of Threaded Holes
  • Stepper Motor Driven, Produces 0% Speed Variation with Load
  • Mounting Holes for Bench Mounting
  • Unique Mechanical Design Significantly Reduces Column Bending

Description

The MTS300 Series has been discontinued. Please contact our Pressure department for possible alternative products.

OMEGA’s MTS300 Series are motorized test stands for tension and compression testing applications up to 300 lbf (1.5 kN) in laboratory and production environments. They can perform a wide range of tests including break testing, cycling, limit testing to load or distance, load holding, elongation testing, tensile and compression testing and more. An easy to use menu allows the configuration of test speed, force and distance limits, cycling, preload and many other functions. They are compatible with the DFG35, DFG55 series force gauges. Three models are available with various features to fit most applications. MTS301: This basic model can create tension or compression forces up to 300 lbf, and also provides travel indication and adjustable travel speed from 0.5 to 13 in/min. MTS302: This intermediate model adds additional features such as overload protection, auto return, cycling/dwell time control, independent up and down speeds, and extended speed range of 0.02 to 45 in/min. MTS303: This advanced model, includes all the features of the MTS302 plus programmable travel limits, break detection, load holding, preload/sample touch and computer control. With the computer control a bi-directional RS232 port is provided to interface with a PC. Users can write a custom program utilizing a library of ASCII commands. Note: The MTS300 is also compatible with Nexygen TCD software (not available from OMEGA).

SPECIFICATIONS
Load Capacity: 300 lbf (1.5 kN) up to 24 in/min (610 mm/min) 200 lbf (1 kN) >24 in/min (>610 mm/min)
Speed Range: Standard 0.5 to 13 in/min (13 to 330 mm/min) Extended 0.02 to 45 in/min (0.5 to 1100 mm/min)
Maximum Travel: 457 mm (18")
Speed Setting Accuracy: ±0.2%
Speed Variation with Load: ±0% (stepper motor controlled)
Limit Switch Repeatability: 0.03 mm (±0.001")
Travel Accuracy: 0.05 mm (±0.002")
Travel Repeatability: 0.03 mm (±0.001")
Travel Resolution: 0.03 mm (±0.001")
Power: Universal input 80 to 240 Vac, 50/60 Hz
Weight: 17.9 kg (39.5 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
MTS301
Consult Sales  
Availability: 
 
 
Basic test stand with travel indication
MTS302
Consult Sales  
Availability: 
 
 
Intermediate test stand with travel indication. Also includes 09-1162 interface cable to connect DFG55 force gauge to test stand
MTS303
Consult Sales  
Availability: 
 
 
Advanced test stand with travel indication and RS232 communications. Also includes 09-1162 interface cable, 09-1056 serial cable, and a RS232 to USB adaptor.
ACCESSORIES
G1001
Consult Sales  
Availability: 
 
 
Wire terminal grip, for securing wire terminals, cables, connectors and other samples for pull testing up to 200 lbs
G1002
Consult Sales  
Availability: 
 
 
Dual roller grip, for securing the ends of wire, cable and tubing samples for pull testing up to 200 lbs
G1008
Consult Sales  
Availability: 
 
 
Film and paper grip, for gripping film, paper, labels, packaging and other thin materials for tensile and peel testing up to 100 lbs
G1061
Consult Sales  
Availability: 
 
 
Heavy duty wedge grips for a range of tensile testing requirements on a variety of samples. Rated to1200 lbs with a maximum opening of 6.4 mm (0.25')
G1074
Consult Sales  
Availability: 
 
 
General purpose vice grip for a wide range of tension and compression testing applications. Rated for 500 lbs with maximum opening of 1.5'
All amounts shown in AUD
Note: All MTS test stands come with extension rod, small hook, medium hook, #10-32 coupler, compression plate, gauge mounting hardware, tool kit and operator’s manual.
  
We noticed you are from the US. Visit your local site for regional offers and live support.