Made with Ether-based Polyurethane Tubing, 95A Durometer
Resists Abrasion and Kinking
Each Coiled Hose Comes with 1/4" Strain Relief Fitting on Each End, 1 Rigid and 1 Swivel
Ideal for Use with Air Tools and Air Line Accessories
Retractable Coil Returns to its Original Shape to Keep Areas Organized and Safe
Variety of Colors to Choose From. Blue, Yellow, Green, and Red
Can be Used with Water and other Fluids
Description
The OCH series has been discontinued. Please contact our Flow Engineering department for a viable replacement.
The OMEGAFLEX® coiled hose assembly with
strain relief fittings offers the perfect solution
to keep work areas free of loose supply
hoses that can tangle and create a mess.
These are manufactured with 3/8" OD
by 1/4" ID polyurethane tubing.
Each assembly comes with a 1/4" fitting on each side; one rigid and one swivel.
For ease of identification when incorporating
several hose assemblies we offer different
colors: Blue, Red, Green, and Yellow.
CODE
COLOR
-Y
Yellow
-GN
Green
-BL
Blue
-R
Red
SPECIFICATIONS Temperature Range: -40 to 52°C(-40 to 125°F)
Vacuum Rating: To 28" Hg
Working Pressure: 170 psi @ 75 °F/25°C, 70psi @ 150°F/65°C with 3:1 Safety factor
Working Length: 80 to 90% of material length
† All amounts shown in AUD Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application. Refer to the color options chart for color codes.
We noticed you are from the US. Visit your local site for regional offers and live support.