Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mini NOMAD Series RFID Data Loggers and Readers

OM-80 Series

RFID Data Logger | OM-80 Series

RFID Data Logger

CE
  • Ideal Solution for Cold Chain Monitoring
  • Accurate Up to ±0.5°C (1.0°F)
  • Wireless RFID Technology
  • Store Up to 10,000 Individual Readings
  • Save Stored Data From Each Logger Into Your Computer with Included Software
  • Low Power Operation and Sleep Mode
  • Pre-Packaged for Moderate High Volume Discounts

Description

This product is no longer available. Please see the OM-CP-TRANSITEMP-EC-13 as a possible alternative or contact our Data Acquisition Engineering department.

OMEGA’s OM-80 Series of data loggers have been engineered to provide an economical and reliable solution for cold chain environmental monitoring. The lower cost OM-84 features a miniature weather-resistant design. Operates over a wide range of temperatures from -40 to 60°C (-40 to 140°F) making them ideal for most remote data logging applications inside shipping containers. Built-in LEDs display high and low alarm verification indicating that measured temperatures have remained within the user programmable alarm window throughout deployment. An internal solid-state precision temperature sensor provides accurate readings up to ±0.5°C.

Note: NOT FOR MEDICAL APPLICATION USE

PRELIMINARY SPECIFICATIONS
Temperature Measurement Range: -40 to 60°C (-40 to 140°F)
Accuracy: ±0.5°C from 0 to 50°C (±1.0°C below 0°C or above 50°C)
Resolution: 0.1°C or °F
Operating Pressure Range: 8 to 20 PSIA
Storage Temperature: -40 to 85°C (-40 to 185°F)

WIRELESS OPERATION
Read/Write Wireless Range: Up to 50 mm
Power: OM-84-TMP: Lithium/manganese dioxide 3 volt coin cell
Shelf Life: Up to 3 years (non-activated) with proper storage
Usage Life: Up to 2 years (after activation)
Memory: Up to 10,000 rdgs (eg: 208 days at 1 rdg/30 min)
Recording Programmable Interval: From 1 sec to 9 hrs, 6 min, 7 sec
Data Logging Start Time: Alarm clock or delayed start, selectable by user
Operation Status Indicator: LED blinks green when the unit is activated
Alarm Status Indicator: LED blinks red when the unit exceeds high or low alarm set point
Activation: Push-button on surface of device
Temperature Alarm: Programmable temperature alarm with high and low limits, selectable in software
Dimensions, OM-84: 61 L x 43 W x 6.4 mm H (2.4 x 1.7 x 0.25")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-84-TMP-5
Consult Sales  
Availability: 
 
 
Water resistant temperature logger, package of 5
  
OM-84-TMP-20
Consult Sales  
Availability: 
 
 
Water resistant temperature logger, package of 20
  
OM-84-TMP-50
Consult Sales  
Availability: 
 
 
Water resistant temperature logger, package of 50
  
OM-84-TMP-100
Consult Sales  
Availability: 
 
 
Water resistant temperature logger, package of 100
  
OM-84-TMP-KIT
Consult Sales  
Availability: 
 
 
Water resistant temperature logging kit, 5 loggers, benchtop reader, software, cable, case, marker
Accessories
  
OM-80-RD1
Consult Sales  
Availability: 
 
 
Benchtop reader with software and USB cable
Click to expand/minimize a list of what others bought with theSC-HH500
SC-HH500
Consult Sales  
Availability: 
 
 
Reader carrying case
All amounts shown in AUD
  
We noticed you are from the US. Visit your local site for regional offers and live support.