Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Event Data loggers
Part of the NOMAD® Family

OM-CP-EVENT101 and OM-CP-EVENT110

Event Data loggers  Part of the NOMAD® Family | OM-CP-EVENT101 and OM-CP-EVENT110

Event Data loggers Part of the NOMAD® Family

CE
  • Memory: 13,107 Time Stamped Events
  • Miniature Size
  • Memory Wraparound
  • Interfaces to Tipping Bucket Rain Gages and Other Devices with TTL Pulse, Contact Closure Output
  • Real-Time Operation
  • Operational in Minutes

Description

This product is no longer available please see OM-CP-EVENT101A as a direct substitute

The OM-CP-EVENT101 and OM-CP-EVENT110 are low-cost recording devices that will sense a contact closure from external sources such as transducers or pulse initiators (gas, water, and electric meters) and record the time that a particular event has occurred. Once activated the data logger senses and records transition or state changes at the input. Its real time clock ensures that all data is time and date stamped. This is ideal for recording events. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy-to-use software does the rest. The software converts your computer into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Event Resolution: 1 second (records only up to 1 event per second,
works with flow meters that output less than one pulse/second)
Minimum Contact Closure Time: 1 msec
Input Range: 0 to 12 Vdc continuous; (0 to 30 Vdc peak)
Input Low: <0.4V
Input High: >2.7V
Internal Weak Pull-Up: < 500µa
Recommended Duty Cycle for Inputs Greater Than 12 Vdc (Over 1 min Interval @ 25°C): 18V:<50%; 24V:<25%; 30V:<10%
Event Recording: Device records an event when the contact closes
(falling edge of the electrical signal)
Input Connection: Removable screw terminal
Input Impedance: >1 KΩ
Memory Wrap Around: Selectable in software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Visual Indicator: LED flashes on event
Power: 3.6 V lithium battery included
Battery Life: OM-CP-EVENT101: 1 year at 25°C
OM-CP-EVENT110: 10 years at 25°C
Time Accuracy: ±1 minute per month at 20°C (68°F)
when RS-232 is not in use
Data Format: Date and time stamped
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required)
Communications: OM-CP-EVENT101: 2400 baud
OM-CP-EVENT110: 57600 baud
Software:XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions: OM-CP-EVENT101: 36 H x 64 W x 16 mm D (1.4 x 2.5 x 0.6")
OM-CP-EVENT110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8")
Weight: OM-CP-EVENT101: 30 g (1 oz)
OM-CP-EVENT110: 60 g (2 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-EVENT101
OM-CP-EVENT101
Consult Sales  
Availability: 
 
 
Event data logger with 1-year battery life (CE approved only)
  
OM-CP-EVENT110
Consult Sales  
Availability: 
 
 
Event data logger with 10-year battery life
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 3.7 m (12') USB interface cable
  
OM-CP-CONNECTOR-2
AUD11.21
Availability: 1 week
 
Replacement 2 position terminal block connector
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately). OM-CP-EVENT101 is CE approved only.
We noticed you are from the US. Visit your local site for regional offers and live support.