Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Extended Range Submersible Temperature Data Logger - Discontinued

OM-CP-HITEMP-150

 | OM-CP-HITEMP-150

CE
  • Operating Temperature Range: -40 to 150°C (-40 to 302°F)
  • Optional Thermal Shield for Operation up to 250°C (482°F)
  • Submersible to 70 m (230')
  • Programmable Start Time
  • User Calibration Through Software
  • Real-Time Operation
  • Autoclave Verification
  • Pharmaceutical
  • Implement HACCP Programs
  • Food Preparation and Processing
  • Environmental Studies
  • Well Monitoring
  • Dish Washer Testing
  • Hostile Environment Monitoring

Description

The OM-CP-HITEMP150 Series has been discontinued. Please see the OM-CP-HITEMP140 Series as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-HITEMP-150 submersible temperature data logger is a battery-powered, stand-alone device that can record up to 32, 767 temperatures ranging from -40 to 150°C (-40 to 302°F). It’s 51 mm (2") long rigid external probe lets the user take quick, acurate measurements.

The OM-CP-HITEMP-150 is ideal for harsh environments. Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

The OM-CP-HITEMP-150 can be started and stopped directly from your computer, and its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty USB or COM port and the Windows software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphic or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Temperature Sensor:
100 Ω platinum RTD
Temperature Range: -40 to 150°C (-40 to 302°F)
Temperature Resolution: 0.05°C
Calibrated Accuracy: ±0.5°C
Start/Time: Software programmable start time and date,
up to 6 months in advance
Real-Time Recording: Device may be used with PC
to monitor and record data in real time
Memory: 32,767 readings
Reading Interval: 1 reading every 2 seconds to 1 every 12 hours,
selectable through software
Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device
Power: 3.9 V lithium battery (included), factory replaceable only
Battery Life: 1 year typical (1 minute reading rate @ 25°C)
Time Accuracy: ±1 minute per month at 20°C
(RS-232 cable not in use)
Computer Interface: PC USB or serial
(interface cable required); 2400
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 150°C (-40 to 302°F);
0 to 100% RH, non-condensing
Data Format: Date and time stamped, °C, °F, K, °Ra
Weight: 225 g (8 oz)
Computer Interface: PC serial, RS-232C COM or USB
Dimensions (Body): 28 H x 45 mm Dia. (1.1 x 1.75")
Dimensions (Probe): 51 L x 5 mm Dia. (2.0 x 3/16")
Construction: 316 SS (food grade)

Specifications
(Thermal Shield)
Operating Envionment:
-200 to 250°C (-328 to 482°F)
time limited, 0 to 100% RH
IP Rating: IP68
Dimensions: 53.3 H x 66 mm dia (2.1 X 2.6")
Weight: 0.3kg (0.65lb)
Material: Teflon (food grade)

Operating Temperatures When Enclosed in Optional Thermal Shield
Ambient
Temperature
Time in Air to Max
Internal Temp
(150°C/302°F)
Time in Liquid to Max
Internal Temp
(150°C/302°F)
160°C (320°F)75 min34 min
170°C (338°F)63 min29 min
180°C (356°F)55 min26 min
190°C (374°F)50 min23 min
200°C (392°F)45 min21 min
210°C (410°F)42 min19 min
220°C (428°F)39 min18 min
230°C (446°F)36 min17 min
240°C (464°F)34 min16 min
250°C (482°F)32 min15 min
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-HITEMP150
Consult Sales  
Availability: 
 
 
Extended-range submersible temperature data logger
  
OM-CP-HITEMP150-TSK
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP150 data logger with thermal shield
  
OM-CP-HITEMP150-CERT
Consult Sales  
Availability: 
 
 
Extended-range submersible temperature data logger with NIST calibration certificate
  
OM-CP-HITEMP150-TSK-CERT
Consult Sales  
Availability: 
 
 
OM-CP-HITEMP150 data logger with thermal shield and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-HITEMP150-TS
Consult Sales  
Availability: 
 
 
Thermal shield for OM-CP-HITEMP150 data logger
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.