Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Extended Range Temperature Data Logger with Flexible Probe - Discontinued

OM-CP-HITEMP150-FP

 | OM-CP-HITEMP150-FP

  • Extended Temperature Range
  • Flexible Probe
  • Silicone Rubber Enclosed Cable
  • Rugged
  • Reusable
  • Programmable Start Time
  • Real-Time Operation
  • NIST Traceable
  • Easy-To-Use Software
  • Low Cost

Description

The OM-CP-HITEMP150-FP Series has been discontinued. Please see the OM-CP-HITEMP140-FP Series as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-HITEMP150-FP is a small, rugged, reusable temperature data logger specifically designed for deployment in harsh environments.

The OM-CP-HITEMP150-FP comes standard with a 0.6 m (24") flexible teflon enclosed cable,
101 mm (4") penetration style stainless steel probe, and 316 stainless steel body (other cable lengths available through special order). With a measurement range of -40 to 260°C (-40 to 500ºF),
the OM-CP-HITEMP150-FP is perfect for use in autoclaves, medical and pharmaceutical labs, food preparation and processing plants and other applications involving extreme temperatures

The OM-CP-HITEMP150-FP features an RTD temperature sensor, which allows for extremely fast response times and highly accurate readings. Reading rates are configurable from once every second to once every twelve hours. With a reading limit of 32,767 data points, the OM-CP-HITEMP150-FP is perfect for use in even the longest of processes. Its real time clock ensures that all data is time and date stamped, making it easy to track and analyze temperature changes. The logger can be set for an immediate start or for activation at a future date and time, allowing for simultaneous data recording via the deployment of multiple loggers. Its non-volatile solid state memory keeps written data intact, even if the battery, which is user changeable, becomes discharged.

One of the most powerful features of the OM-CP-HITEMP150-FP is the accompanying software. OMEGA’s easy-to-use Windows based program features a variety of powerful tools, all of which work together to allow for the effortless creation and exportation of professionally formatted spreadsheets and customized graphs. Complex analyses, such as Mean Kinetic Temperature, Sterilization Units, and Pasteurization Units, can be performed with just one click of the mouse. In addition to the analysis of data, Omega’s software is used for the digital calibration of the OM-CP-HITEMP150-FP. Thanks to the software’s easy calibration wizard, this task can be quickly performed by even the most novice of computer users. For those requiring an additional guarantee of accuracy, NIST calibration certificates are available.

Specifications
Temperature Sensor:
100. Platinum RTD
Temperature Range: -40 to 150°C (-40 to 302°F)
Temperature Resolution: 0.05°C
Specified Accuracy Range: Both probe and logger body between 80 to 140°C (176 to 284°F)
Calibrated Accuracy: ±0.5°C
Start Time: Software programmable start time
and date, up to six months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Memory: 32,767 readings
Reading Interval: 1 reading every second to 1 every 12 hours
Lethality Equations: Sterilization unit and Pasteurization units
are available in the software with a click of a button
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 3.9V high-temperature lithium battery (included), factory replaceable only
Battery Life: 1 year typical (1 min reading rate @ 25°C)
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month at 20°C
(interface cable not in use)
Computer Interface: PC serial or USB
(interface cable required); 2,400 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 150°C (-40 to 302°F), 0 to 95% RH non-condensing
Dimensions (Body): 28 x 45 mm dia (1.1 x 1.75")
Dimensions (Cable*): 60 cm x 4 mm dia (2' x .14")
Dimensions (Probe Handle): 39 x 10 mm dia (1.5 x 0.375" dia)
Dimensions (Probe): 102 x 4 mm dia (4.0 x 0.125")
Material (Body and Probe): 316 stainless steel
Material (Cable*): Teflon
Weight: 227 g (9 oz)
* Other cable lengths available upon request.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-HITEMP150-FP
Consult Sales  
Availability: 
 
 
Extended range temperature data logger with flexible probe
  
OM-CP-HITEMP150-FP-CERT
Consult Sales  
Availability: 
 
 
Extended range temperature data logger with flexible probe and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
Click to expand/minimize a list of what others bought with theOM-CP-BAT108
OM-CP-BAT108
Consult Sales  
Availability: 
 
 
Replacement 3.9V lithium battery
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.