Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Data Logger with 607 mm (24") Stainless Steel Flexible Probe with Optional Thermal Shield - Discontinued

OM-CP-HITEMP150-PT and OM-CP-HITEMP150-PT-TSK

 | OM-CP-HITEMP150-PT and OM-CP-HITEMP150-PT-TSK

CE
  • 607 mm (24") Flexible Probe
  • 1/4" Bending Radius
  • -200 to 250°C (328 to 482°F) Measurement Range (OM-CP-HITEMP150-PT-TSK)
  • High Accuracy
  • Reusable
  • Submersible
  • Optional NIST Traceable Calibration
  • Operates Up to 150°C (302°F) (OM-CP-HITEMP150-PT)

Description

The OM-CP-HITEMP150-PT Series has been discontinued. Please see the OM-CP-HITEMP140-PT Series as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-HITEMP150-PT is a submersible, temperature data logger that can operate up to 150°C (302°F) and has a 607 mm (24") flexible, stainless steel probe. The probe is durable and can be spiraled, bent or angled in any direction, making it easy to log temperatures within bottles, vials or other hard to reach places.

The OM-CP-HITEMP150-PT can measure and record temperatures between -200 and 260°C (-328 to 500°F). Users can select reading rate options from 1 reading every second to one every 12 hours. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

The OM-CP-HITEMP150-PT-TSK is a kit that includes an OM-CP-HITEMP150-PT data logger enclosed in a thermal shield. This durable system can withstand temperatures up to 250°C (482°F). The thermal shield can be easily removed from the OM-CP-HITEMP150-PT-TSK, so it may be used as a standalone data logger also. Installing the data logger back into the thermal shield is simple, just open the enclosure, thread the probe through the end cap and fasten the thermal barrier together.

The OM-CP-HITEMP150-PT-TSK is submersible and has a 24" flexible, stainless steel probe. The probe is durable and can be spiraled, bent or angled in any direction, making it easy to log temperatures within bottles, vials or other hard to reach places. These two devices can be started and stopped directly from a computer and their compact design allows them to fit almost anywhere. Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file.

SPECIFICATIONS
OM-CP-HITEMP150-PT-TSK
Operating Environment:

-200 to 250ºC (-328 to 482ºF) (time limited) 0 to 100% RH
Enclosure Rating: IP68
Dimensions: 53.4 x 66 mm dia. (2.1 x 2.6")
Weight: 294.8 g (10.4 oz)

OM-CP-HITEMP150-PT
(WITHOUT THERMAL SHIELD)

Temperature Sensor: 100Ω Platinum RTD
Temperature Range: -40 to 150ºC (-40 to 302ºF)
Temperature Resolution: 0.05ºC
Calibrated Accuracy: ±0.5ºC
Start Modes: Software programmable immediate start or delay start up to six months in advance.
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 32,767 readings
Reading Rate: One second up to once every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.9V high-temperature lithium battery (included); factory replaceable only
Battery Life: 1 year typical (1 minute reading rate @25ºC)
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month at 20ºC (RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required); 2400 baud
Software: Windows XP SP3/Vista/7 (32-bit and 64-bit)
Operating Environment: -40 to 150ºC (-40 to 302°F), 0 to 100% RH
Weight: 225 g (8 oz)
Material: 316 Stainless Steel
Dimensions:
  Body:
28 x 45 mm dia. (1.1 x 1.75")
  Probe Tip: 3.2 OD x 38 mm (0.125 OD x 1.5")
Flexible Probe Portion: 607 x 1.6 mm OD dia. (24 x 0.062")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-HITEMP150-PT
Consult Sales  
Availability: 
 
 
Data logger with 607 mm (24") stainless steel flexible probe
  
OM-CP-HITEMP150-PT-CERT
Consult Sales  
Availability: 
 
 
Data logger with 607 mm (24") stainless steel flexible probe and NIST certificate
  
OM-CP-HITEMP150-PT-TSK
Consult Sales  
Availability: 
 
 
Data logger with thermal shield
  
OM-CP-HITEMP150-PT-TSK-CERT
Consult Sales  
Availability: 
 
 
Data logger with thermal shield and NIST certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Comes complete with 3.9V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately).
 
We noticed you are from the US. Visit your local site for regional offers and live support.