Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Modem Based 4 to 20 mA Data Logger
Discontinued Product

OM-CP-PHONEPROCESS

Modem Based 4 to 20 mA Data Logger 
Discontinued Product | OM-CP-PHONEPROCESS

  • Programmable Engineering Units, Scale Factor and Offset Value
  • Built-in Modem
  • User Calibration Through Software
  • Real Time Operation
  • 16-Bit Resolution

Description

The OM-CP-PHONEPROCESS is no longer available. Please contact our Data Acquisition department for possible substitutes.

The OM-CP-PHONEPROCESS is a modem based low cost, high resolution, battery powered, stand-alone data logger used for automatically recording current between -20 and 120 mA. The OM-CP-PHONEPROCESS uses a 16-bit ADC to achieve a resolution of 0.01 mA. In addition, the OM-CP-PHONEPROCESS allows the user to store user defined units into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any process meter that provides an analog output to process units automatically. This all-in- one compact, portable, easy to use device will measure and record up to 32,768 current measurements. The OM-CP-PHONEPROCESS is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. The device has a built in modem and may be easily accessed and is fully programmable from any PC using our software. Simply enter the phone number that the OM-CP-PHONEPROCESS is connected to and our software will automatically do the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-PHONEPROCESS
Consult Sales  
Availability: 
 
 
Modem based 4 to 20 mA datalogger
  
OM-CP-PHONEPROCESS-CERT
Consult Sales  
Availability: 
 
 
Modem based 4 to 20 mA datalogger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
AUD78.05
Availability: 1 week
 
Replacement 9 V alkaline battery
All amounts shown in AUD
Note: Operator's manual, battery and RS-232 cable are included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and is sold separately). .
We noticed you are from the US. Visit your local site for regional offers and live support.