Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure, Temperature and Humidity Dataloggers
Part of the NOMAD®Family - Discontinued

OM-CP-PRHTEMP101 and OM-CP-PRHTEMP110

Pressure, Temperature and Humidity Dataloggers  Part of the NOMAD®Family | OM-CP-PRHTEMP101 and OM-CP-PRHTEMP110

CE
  • Measures Temperature, Pressure and Humidity Without Any Additional Sensors
  • Temperature Range: -40 to 176°F
    (-40 to 80°C)
  • Pressure Range: 0 psia to 30 psia
  • Humidity Range: 0 to 95% RH non-condensing
  • Programmable Start Time
  • Miniature Size
  • User Calibration through Software
  • Real Time Operation
  • 16-Bit Resolution

Description

The OM-CP-PRHTEMP101 has been Discontinued/Superseded. Please review the OM-CP-PRHTEMP101A as a replacement or contact our Data Acquisition Department.

The OM-CP-PRHTEMP101 and OM-CP-PRHTEMP110 are miniature, battery powered, stand-alone, temperature humidity and pressure dataloggers. These all-in-one compact, portable, easy-to-use devices will measure and record up to 13,107 humidity and 13,107 temperature and 13,107 pressure measurements. These dataloggers are a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Pressure Sensor: strain gage
Pressure Accuracy:±1% FSR @ 25°C, ±0.2% typical
Temperature Compensated Range: 0 to 50°C
Temperature Effect on Span:
±2% FSR @ 25°C, ±0.4% typical
Temperature Effect on Offset: ±2% FSR @ 25°C, ±0.4% typical
Temperature Specified Accuracy Range: 0 to 50°C
Pressure Resolution: 0.002 psia
Pressure Range: 0 psia to 30 psia
Temperature Sensor: thermistor
Temperature Accuracy: 0.5°C
Temperature Resolution: 0.1°C
Temperature Range: -40 to 176°F (-40 to 80°C)
Humidity Sensor: solid state semiconductor
Humidity Accuracy: ±3% RH
Humidity Resolution: 0.5% RH
Humidity Range: 0 to 100% RH non-condensing
Temperature/Humidity/Pressure Calibration:
digital calibration is available through software
Calibration Date: automatically recorded within device
to alert user when calibration is required
Recording Interval: 30/minute to 1/day selectable through software
Start Time: start time and date are programmable through software
Red Visual Indicator: LED flashes at selected reading rate
or at 1 sec rate under alarm condition
Battery Life:
OM-CP-PRHTEMP101: 1 year at 1 min reading rate
OM-CP-PRHTEMP110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute per month at 20°C
Data Format: date and time stamped,
% RH, dew point mg/ml of water vapor concentration,
psia, mmHg, kPa, Torr, Bar, in Hg,°C, °F, °K, °R
Weight:
OM-CP-PRHTEMP101: 30 g (1 oz)
OM-CP-PRHTEMP110: 60 g (2 oz)
Computer Interface: PC serial or RS-232C COM
Communications:
OM-CP-PRHTEMP101: 2400 baud
OM-CP-PRHTEMP110: 57600 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-40 to 176°F (-40 to 80°C),
0 to 95% RH non-condensing
Dimensions:
OM-CP-PRHTEMP101 35 H x 54 W x 15 mm D (1.4 x 2.2 x 0.6")
OM-CP-PRHTEMP110 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PRHTEMP101
OM-CP-PRHTEMP101
Consult Sales  
Availability: 
 
 
Pressure, temperature and humidity datalogger with 1-year battery life
Click to expand/minimize a list of what others bought with theOM-CP-PRHTEMP101-CERT
OM-CP-PRHTEMP101-CERT
Consult Sales  
Availability: 
 
 
Pressure, temperature and humidity datalogger with 1-year battery life and NIST calibration certificate
  
OM-CP-PRHTEMP110
Consult Sales  
Availability: 
 
 
Pressure, temperature and humidity datalogger with 10-year battery life
  
OM-CP-PRHTEMP110-CERT
Consult Sales  
Availability: 
 
 
Pressure, temperature and humidity datalogger with 10-year battery life and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Operator’s manual and USB interface cable included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and is sold separately).
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.