Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Temperature and Pressure Data Logger - Discontinued

OM-CP-PRTC210 Series

Thermocouple Temperature and Pressure Data Logger | OM-CP-PRTC210 Series

Thermocouple Temperature and Pressure Data Logger

CE
  • Up To 2 Years Battery Life
  • Wide Temperature Range
  • Accepts Thermocouple
    Types: J, K, T, E, R, S, B, N
  • High Speed Download
  • Real Time Operation
  • Programmable Start Time
  • Miniature Size
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Description

This product has been discontinued. Please see OM-CP-TC101A or OM-CP-PR2000 for a potential replacement.

The OM-CP-PRTC210 is a pressure and thermocouple temperature data logger, ideal for use in factory settings. This device is available from 30 to 5000 PSI and features a 1/8" NPT fitting for quick connection. The OM-CP-PRTC210 has a real-time clock and a battery life of up to 2 years. This all in one compact, portable, easy to use device has a high-speed download and can measure and record up to 21,844 readings per channel.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-PRTC210 can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-PRTC210 makes data retrieval quick and easy. Simply plug it into an available COM port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file.

Specifications
INTERNAL CHANNEL

Temperature Range: -20 to 80°C (-4 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C

REMOTE CHANNEL
Thermocouple Types:
J, K, T, E, R, S, B and N
Thermocouple Connection: Removable screw terminal
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 1000Ω, <100Ω recommended
Pressure Specified Accuracy: 2% FSR, 0.25% @ 25°C Typical
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Start Modes: Software programmable immediate
start or delay start up six months in advance
Real-Time Recording: May be used with PC to monitor
and record data in real time
Memory: 10,922 readings per channel;
software configurable memory wrap
Reading Rate: 2 seconds to 12 hours, selectable in software
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6 V lithium battery (included), user replaceable
Battery Life: Up to 2 years
Data Format: Date and time stamped °C, °F, K, °R, °C, °F, °K°, R, MV; inH20,
PSIG, inHg, bar, atm, Torr, Pa, kPa, and MPa
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 80°C (-4 to 176°F), 0 to 95% RH non-condensing
Dimensions: 55 x mm 63 mm x 22 mm (2.2 x 2.5 x 0.9") plus NPT fitting
Enclosure: Delrin®
Weight: 119 g (4.2 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-PRTC210-30A
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 30 psia
  
OM-CP-PRTC210-30G
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 30 psig
  
OM-CP-PRTC210-100A
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 100 psia
  
OM-CP-PRTC210-100G
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 100 psig
  
OM-CP-PRTC210-300A
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 300 psia
  
OM-CP-PRTC210-300G
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 300 psig
  
OM-CP-PRTC210-500A
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 500 psia
  
OM-CP-PRTC210-500G
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 500 psig
  
OM-CP-PRTC210-1000A
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 1000 psia
  
OM-CP-PRTC210-5000A
Consult Sales  
Availability: 
 
 
Thermocouple temperature and pressure data logger, 0 to 5000 psia
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 4 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IF200 windows software (required to operate the data logger and is sold separately). To order data logger with NIST calibration certificate, add suffix “-CERT” to model number and add $60 to price.
We noticed you are from the US. Visit your local site for regional offers and live support.