Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Counter, Totalizer and Event Data Loggers
Part of the NOMAD® Family

OM-CP-PULSE101 and OM-CP-PULSE110

Counter, Totalizer and Event Data Loggers Part of the NOMAD® Family | OM-CP-PULSE101 and OM-CP-PULSE110

  • Programmable Engineering Units
  • Programmable Scale Factor/Offset Value
  • Memory: 16,383 Readings
  • Memory Wrap Around
  • Miniature Size
  • Interfaces to Pulse Output Flow Meters
  • Real Time Operation

Description

This product is no longer available please see OM-CP-PULSE101A as a direct substitute

The OM-CP-PULSE101 and OM-CP-PULSE110 are low-cost recording devices that will sense a pulse input or contact closure from external sources such as transducers or pulse initiators (gas, water, and electric meters) and transform those inputs into engineering units. In addition, these dataloggers allow the user to store user defined units such as gallons/ min into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any transducer that provides a pulse or contact closure output to any user required units automatically. Once activated the datalogger senses and records the number of pulses/contact closures that occur within adjacent “time bin” periods. The bin period is selectable from 1 second to over 24 hours. At the end of each bin period, the total number of pulses/counts within the bin period is recorded. The datalogger then starts another bin period and continues until either the memory is full or the test period has ended. Its real time clock ensures that all data is time and date stamped.

This is ideal for recording events. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy-to-use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Maximum Pulse Rate: 100 per second
Minimum Pulse Width/Contact Closure Time: 1.0 msec
Input Signal: TTL, internal pull-up, +30 V max
Input Connection: Screw terminal
Input Impedance: >1KΩ
Recording Interval: 1 second to 12 hours selectable in software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Green Visual Indicator: LED flashes at selected reading rate
Power: 3.6 V lithium battery included
Battery Life: OM-CP-PULSE101: 1 year at 1 min reading rate
OM-CP-PULSE110: up to 10 years (dependant on reading rate)
Time Accuracy: ±1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, pulse counts, other units programmable through software
Weight: OM-CP-PULSE101: 30 g (1 oz) OM-CP-PULSE110: 60 g (2 oz)
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required)
Communications: OM-CP-PULSE101: 2400 baud
OM-CP-PULSE110: 57600 baud
Software:
WIN98/NT/2000/XP/VISTA 32-bit/7(32-bit); (VISTA/7 32-bit
version only; VISTA/7 64-bit are not supported)
Operating Environment: -40 to 80°C (-40 to 176°F) 5 to 95% RH non-condensing
Dimensions: OM-CP-PULSE101: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
OM-CP-PULSE110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-PULSE101
OM-CP-PULSE101
Consult Sales  
Availability: 
 
 
Counter/totalizer/event datalogger (CE approved)
Click to expand/minimize a list of what others bought with theOM-CP-PULSE110
OM-CP-PULSE110
Consult Sales  
Availability: 
 
 
Counter/totalizer/event datalogger with 10-year battery life
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Operator's manual, battery and RS-232 cable are included with the OM-CP-IFC200 Windows software (software sold separately). OM-CP-PULSE101 is CE approved only.
We noticed you are from the US. Visit your local site for regional offers and live support.