Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless pH and Temperature Transmitter

OM-CP-RFPH101A

Wireless pH and Temperature Transmitter | OM-CP-RFPH101A

Wireless pH and Temperature Transmitter

  • Multiple Transmitter Configurations
  • Works with OMEGA ® PHE-4200 Series of pH Probes
  • Real-Time Operation
  • Automatic Temperature Compensation
  • Automatically Converts Your PC into a Strip Chart Recorder

Description

The OM-CP-RFPH101A Series has been discontinued. Please see the UWPH-2A-NEMA-M12 as a possible alternative or contact our Data Acquisition Engineering department.

The OM-CP-RFPH101A is a miniature, wireless, battery powered, stand-alone, pH and temperature transmitter. This all-in-one compact, portable, easy to use device will measure and transmit pH and temperature measurements. When enabled, the wireless transmitter will transmit readings back to the host computer where the data can be analyzed in real time. These readings are also logged to the device’s memory for added data security. The convenient slide switch allows the transmitter to be turned On or Off without affecting the operation of the device. The OM-CP-RFPH101A is a major leap forward in both size and performance. Numerous devices may transmit data to the same receiving station. The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications:
TEMPERATURE CHANNEL

Temperature Sensor: A pH electrode with integral 100Ω Pt RTD temperature sensor
or an external 100Ω Pt RTD temperature sensor is required (a 100Ω resistor may be
used if temperature compensation is not needed)
Measurement Range:
-40 to 125°C (-40 to 257°F); 0 to 500 Ω
Temperature Resolution:
0.01°C (0.001)
Calibrated Accuracy:
+0.1°C @25°C ambient (+0.015)
Input Connection:
Removeable screw-terminal; 2, 3 or 4 wire

pH CHANNEL
pH Range:

0.00 to 14.00 pH
(-1000 to +1000 mV)
pH Resolution: 0.01 pH (0.1 mV)
Calibrated Accuracy:
+0.1pH (+1 mV)
Input Connection: Female BNC jack
Input Resistance: 10 12.typical

GENERAL SPECIFICATIONS
Start Time:
Software programmable
start time and date, up to six months in advance
Real Time Recording: May be used with PC
to monitor and record data in real time
Memory: 13107 readings per channel;
26,214 total readings; software configurable memory wrap
Reading Interval:
1 reading every 30 seconds to 1 every 12 hours
Calibration: Digital calibration through software
Data Format: Date and time stamped,
°C, °F, °K, °R, Ω, pH, V, mv,
engineering units specified through software
Time Accuracy: +1 minute/month at 20 to 30°C
Computer Interface: PC serial or RS-232C COM
interface cable required); 57600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Maximum Output Power:< 0dBm typical (<1mw)
Range: 36.6 m (120') line of sight
Power: 9 V lithium battery included (user replaceable)
Battery Life: 1 year typical
(1 minute reading rate @ 25°C)
Weight: 113 g (4 oz)
Software:XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-5 to +50°C (23 to122°F)
5 to 95% RH non-condensing
Dimensions:
114 H x 61 W x 25 mmD + 51 mm antenna
(4.5 x 2.4 x 1.0" + 2.0" antenna)
Weight: (120 g) 4 oz

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-RFPH101A
Consult Sales  
Availability: 
 
 
Wireless pH and temperature transmitter
  
OM-CP-RFPH101A-CERT
Consult Sales  
Availability: 
 
 
Wireless pH and temperature transmitter with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-RFC101A
OM-CP-RFC101A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
AUD78.05
Availability: 1 week
 
Replacement 9 V lithium battery
  
OM-CP-CONNECTOR-4
AUD23.71
Availability: 1 week
 
Replacement 4 position terminal block conector
All amounts shown in AUD
Note: Operator's manual, battery, RS-232 cable, and receiving antenna are included with the OM-CP-RFC101A Windows software (software is required to operate the data logger and is sold separately). (NIST calibration for temperature only).
 

Product Manuals:

Download OM-CP-RF Series - Wireless Transmitters
Download OM-CP Series - Data Logger and Software User Guide
We noticed you are from the US. Visit your local site for regional offers and live support.