Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless 4 to 20 mA Transmitter
Part of the NOMAD®Family

OM-CP-RFPROCESS101A

Wireless 4 to 20 mA Transmitter Part of the NOMAD®Family | OM-CP-RFPROCESS101A

Wireless 4 to 20 mA Transmitter Part of the NOMAD®Family

  • Multiple Transmitter Configurations
  • Automatically Converts Your PC Into a Strip Chart Recorder
  • Memory Wrap Around
  • Real Time Operation
  • Software Programmable Scale Factor, Offset Value and Engineering Units

Description

The OM-CP-RFPROCESS101A Series has been discontinued. Please see the OM-CP-RFCURRENT2000A as a possible alternative or contact our Data Acquisition Engineering department.

The OM-CP-RFPROCESS101A is a battery powered current recorder and wireless transmitter. This is an all-in-one compact, portable, easy to use device that will measure and transmit process measurements. When enabled, the wireless transmitter will transmit readings back to the host computer where the data can be analyzed in real time. These readings are also logged to the device ’s memory for added data security. The convenient slide switch allows the transmitter to be turned on or off without affecting the operation of the device. The device can be started,stopped and configured directly from your computer. Its small size allows it to fit almost anywhere.

In addition to the wireless communications, the OM-CP-RFPROCESS101A makes data retrieval quick and easy. Simply plug the device into an empty COM port and our user-friendly software will handle the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Input Connection:
Removable screw terminal
Analog Conversion Time: 133 ms
Frequency Rejection: 60 MHz
Temperature Coefficient:
<100 ppm/°C;<50 ppm/°C typical
Specified Accuracy Range: Nominal range @25 °C
Engineering Units: User may define units up to 10 characters
in length (stored within the device)
Scale Factor: User may program any desired scaling factor
from ±1.0000E-31 to ±9.9999E+31. The scaling factor is stored within the device.
Memory: 8191 readings; software configurable memory wrap
Reading Interval: Reading every 30 seconds to every 12 hours
Calibration: Digital calibration through software
Data Format: Date and time stamped, A, mA, µA,
engineering units specified through software
Time Accuracy: +1 minute/month at 20 to 30°C
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required); 57600 baud
RF Baud Rate: 4800 baud
Maximum Output Power: <0dBm typical (<1mW)
Receiver Sensitiviy (OM-CP-RFC101A): -90dBm typical
RF Carrier Frequency: 418 ± 0.075MHz
Range: 36 m (120') line of sight
Approvals: US (FCC), CA (IC)
Power: 3.6 V lithium battery included
Battery Life: 1 year typical, (1 minute reading rate @25°C)
Operating Environment:
-30 to 70 °C (-22 to158 °F)
0 to 95% RH non-condensing
Software:XP SP3/Vista and 7 (32-bit and 64-bit)
Dimensions:
42 H x 68 W x 20 mm D
(1.7 x 2.7 x 0.8")
Weight: 60 g (2 oz)

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-RFPROCESS101A-1MA
Consult Sales  
Availability: 
 
 
Wireless current transmitter, ±1 mA range
  
OM-CP-RFPROCESS101A-1MA-CERT
Consult Sales  
Availability: 
 
 
Wireless current transmitter with NIST calibration certificate, ±1 mA range
  
OM-CP-RFPROCESS101A-25MA
Consult Sales  
Availability: 
 
 
Wireless current transmitter, ±25 mA range
  
OM-CP-RFPROCESS101A-25MA-CERT
Consult Sales  
Availability: 
 
 
Wireless current transmitter with NIST calibration certificate, ±25 mA range
  
OM-CP-RFPROCESS101A-100MA
Consult Sales  
Availability: 
 
 
Wireless current transmitter, ±100 mA range
  
OM-CP-RFPROCESS101A-100MA-CERT
Consult Sales  
Availability: 
 
 
Wireless current transmitter with NIST calibration certificate, ±100 mA range
Click to expand/minimize a list of what others bought with theOM-CP-RFC101A
OM-CP-RFC101A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
  
OM-CP-CONNECTOR-3
AUD17.63
Availability: 1 week
 
Replacement 3 position terminal block connector
All amounts shown in AUD
Note: The OM-CP-RFC200A receiver package is required to operate the wireless transmiter
 

Product Manuals:

Download OM-CP-RF Series - Wireless Transmitters
Download OM-CP Series - Data Logger and Software User Guide
We noticed you are from the US. Visit your local site for regional offers and live support.