Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Counter, Totalizer, Event Transmitter
Part of the NOMAD®Family

OM-CP-RFPULSE101A

Counter, Totalizer, Event TransmitterPart of the NOMAD®Family | OM-CP-RFPULSE101A

  • Programmable Engineering Units
  • Automatically Converts your PC
    into a Strip Chart recorder
  • Low Battery Warning
  • Miniature Size
  • Interfaces to Tipping Bucket Rain
    Gauges or Pulse Output Flow Meters
  • Real Time Operation
  • Programmable Scale Factor/Offset
    Value Basic Unit

Description

The OM-CP-RFPULSE101A Series has been discontinued. Please see the OM-CP-RFPULSE2000A as a possible alternative or contact our Data Acquisition Engineering department.

The OM-CP-RFPULSE101A is a low-cost transmitting device that will sense a pulse input or contact closure from external sources such as transducers or pulse initiators (gas, water, and electric meters) and transforms those inputs into engineering units such as gallons/minute. Once activated, the OM-CP-RFPULSE101A senses and transmits the number of pulses/ contact closures that occur within adjacent "time bin" periods. The bin period is 30 seconds to 12 hours. At the end of each bin period, the total number of pulses/counts is transmitted.

The OM-CP-RFPULSE101A then starts another bin period. It will also transmit the current status of its input. This is ideal for recording the status of a contact closure. Data is received at the PC using our receiving antenna that attaches directly to the serial port. All received data is time and date stamped and stored directly in your PC. Transmitted data is also logged to the device’s memory for added data security. The convenient slide switch allows the transmitter to be turned On or Off without affecting the operation of the device.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Maximum Pulse Rate:
100 Hz
Minimum Input Active (Low) Time: 4 ms
Minimum Input Inactive (High) Time: 4 ms
Input Signal: TTL, dry contact, inernal pullup, +30 Vdc max
Input Low Signal: < 0.4 Vdc
Input High Signal: < 2.7 Vdc
Input Connection: Screw terminal
Input Impedance: > 1 K .
Readings: 4095 readings with selectable memory wrap
Recording Interval: 30 seconds to 12 hours,
selectable in software
Range: 36 m (120 ft) line if sight
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
RF Transmitter Operation:
Configurable in software
RF Transmission Interval: 30 seconds to 12 hours,
selectable in software
Start Time: Start time and data programmable through software,
up to six months in advance
Real Time Recording: Device may be used with
PC to monitor and record data in real time
Engineering Units: Stored in device, user may define
any desired scale and offset from ±1.0000E-31 to ±9.9999E+31
Power: 3.6 V lithium battery (included)
Battery Life: At 15 minute reading rate,
25°C: up to 6 months (100 Hz input,
10% duty cycle); up to 1 year
(25 Hz input, 10% duty cycle);
up to 5 years (1 Hz input, 1% duty cycle)
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Data Format: Date and time stamped pulses,
other engineering units programmable through software
Direct Computer Interface: PC serial, RS-232C COM or USB
(interface cable required), 57600 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -20 to 80°C (-4 to 176°F)
5 to 95% RH non-condensing
Dimensions: 35 x 54 x 15mm
(1.4 H x 2.15 W x 0.6 D)
Enclosure: ABS plastic
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-RFPULSE101A
Consult Sales  
Availability: 
 
 
wireless counter/totalizer/event data logger
Click to expand/minimize a list of what others bought with theOM-CP-RFC101A
OM-CP-RFC101A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
  
OM-CP-CONNECTOR-2
AUD11.21
Availability: 1 week
 
Replacement 2 position terminal block connector
All amounts shown in AUD
Note: Operator's manual and USB cable are included with the OM-CP-RFC200A Windows software (software sold separately).

Product Manuals:

Download OM-CP-RF Series - Wireless Transmitters
Download OM-CP Series - Data Logger and Software User Guide
We noticed you are from the US. Visit your local site for regional offers and live support.