Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Thermocouple Temperature Transmitter
Part of the NOMAD® Family

OM-CP-RFTC4000A

Wireless Thermocouple Temperature Transmitter Part of the NOMAD® Family | OM-CP-RFTC4000A

  • Dual Channel Ambient and Remote
  • Real-Time Operation
  • Automatically Converts Your PC into a Strip Chart Recorder
  • Multiple Transmitter Configurations
  • Automatic Thermocouple Linearization
  • Memory Wrap Around
  • Programmable Start Time

Description

The OM-CP-RFTC4000A Series has been discontinued. Please see the UWTC Series as a possible alternative or contact our Data Acquisition Engineering department.

The OM-CP-RFTC4000A is a miniature, wireless, battery powered, stand-alone, thermocouple based temperature transmitter. This all-in-one compact, portable, easy to use device will measure and transmit temperature measurements. When enabled, the wireless transmitter will transmit readings back to the host computer where the data can be analyzed in real time. These readings are also logged to the device’s memory for added data security. The convenient slide switch alows the transmitter to be turned On or Off without affecting the operation of the device. Data is received at the PC using the OM-CP-RFC101A receiver that attaches directly to the serial port. All received data is time and date stamped and stored directly in your PC. Its small size allows it to fit almost anywhere.

The OM-CP-RFTC4000A is a major leap forward in both size and performance. Numerous devices may transmit data to the same receiving station.The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Internal Channel
Temperature Range:

-30 to 70°C (-22 to 158°F)
Temperature Resolution: 0.1°C
Temperature Accuracy:
±0.5°C (0 to 50°C)
Remote Channel Thermocouple Types:
J, K, T, E, R, S, B, N (programmable)
Thermocouple Connection:
female subminiature (SMP)
Cold Junction Compensation:
automatic based on internal channel
Memory: 4095 readings per channel
Reading Interval: 1 reading every 30
seconds to 1 every 12 hours
Calibration Date:
digital calibration through software
Data Format: date and time stamped,
°C, °F, °K, °R ;V, mV, µV
Time Accuracy:
±1 minute/month at 20 to 30°C
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required) 57600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Range: 36 m (120') line of sight
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
(1 minute reading rate @25°C)
Software:XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-30 to 70°C (-222 to 158°F)
0 to 95% RH non-condensing
Dimensions:
44 H x 59 W x 21 mm D
(1.7 x 2.3 x 0.8")
Weight: 60 g (2 oz)
Enclosure: ABS plastic
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-RFTC4000A
Consult Sales  
Availability: 
 
 
Wireless temperature transmitter
  
OM-CP-RFTC4000A-CERT
Consult Sales  
Availability: 
 
 
Wireless temperature transmitter with NIST calibration certificate
Receiver and Accessories
  
OM-CP-RFC101A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
Thermocouples
Click to expand/minimize a list of what others bought with theKTSS-14U-12
KTSS-14U-12
AUD75.96
Availability: 5 weeks
 
12" long K type thermocouple probe with 36" leads. Click here for details and additional models
Click to expand/minimize a list of what others bought with theJTSS-14U-12
JTSS-14U-12
AUD74.00
Availability: 5 weeks
 
12" long J type thermocouple probe with 36" leads. Click here for details and additional models
  
TTSS-14U-12
AUD69.00
Availability: 1 week
 
12" long T type thermocouple probe with 36" leads. Click here for details and additional models
  
ETSS-14U-12
AUD74.00
Availability: 5 weeks
 
12" long E type thermocouple probe with 36" leads. Click here for details and additional models
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. The OM-CP-RFC200A receiver package is required to operate the wireless transmitter and is sold separately.
 

Product Manuals:

Download OM-CP-RF Series - Wireless Transmitters
Download OM-CP Series - Data Logger and Software User Guide
We noticed you are from the US. Visit your local site for regional offers and live support.