Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Low Level Voltage Transmitter
Part of the NOMAD® Family

OM-CP-RFVOLT101A

Wireless Low Level Voltage Transmitter Part of the NOMAD® Family | OM-CP-RFVOLT101A

  • Multiple Transmitter Configurations
  • Automatically Converts Your PC Into a Strip Chart Recorder
  • Real Time Operation
  • Software Configurable
  • Programmable Engineering Units, Scale Factor and Offset Value
  • Programmable Start Time

Description

The OM-CP-RFVOLT101A Series has been discontinued. Please see the OM-CP-RFVOLT2000A as a possible alternative or contact our Data Acquisition Engineering department.

The OM-CP-RFVOLT101A is a battery powered voltage recorder and wireless transmitter. This is an all-in-one compact, portable, easy to use device that will measure and record voltage measurements. When enabled, the wireless transmitter will transmit readings back to the host computer where the data can be analyzed in real time. These readings are also logged to the device™s memory for added data security. The convenient slide switch allows the transmitter to be turned on or off without affecting the operation of the device.The device can be started, stopped and configured directly from your computer.

Its small size allows it to fit almost anywhere. In addition to the wireless communications, the
OM-CP-RFVOLT101A makes data retrieval quick and easy. Simply plug the device into an empty com port and our user-friendly software will handle the rest.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Input Connection:
Screw terminal
Analog Converstion Time: 133ms
Frequency Rejection: 60 MHz
Temperature Coefficient:
<25 ppm/°C;<10 ppm/°C typical
Specified Accuracy Range:
Nominal range @25°C
Engineering Units:
User may define unites up to 10 characters in length.
This value is stored within the device.
Scale Factor:
User may program any desired scaling
factor from ±1.000E-31 to ±9.999E+31.
The scaling factor is stored within the device.
Start Time: Software programmble start
time and date up to six months in advance
Memory: 8191 readings
Reading Interval:
1 reading every 30 seconds to 1 every 12 hours
Calibration: Digital calibration through software
Data Format: Date and time stamped V, mV, uV,
engineering units progammable through software
Time Accuracy:
±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial, RS-232C COM or USB
for receiver (interface cable required); 57600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Range: 36 m (120') feet line of sight
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
(1 minute reading rate @25°C)
Software:XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
5 to 95% RH non-condensing
Dimensions:
35 H x 64 W x 16 mmD (1.4 x 2.5 x 0.6")
Weight: 60 g (2 oz)

Input Table OM-CP-RFVOLT101A-100MV OM-CP-RFVOLT101A-15V OM-CP-RFVOLT101A-30V
Voltage Range ±100 mV -1.0 to + 16.0 V -2.0 to 32.0 V
Resolution 5 µA 0.5 mV 1.0 mV
Calibrated Accuracy ±0.01% FSR ±0.10% FSR ±0.10% FSR
Input Impedance > 1K Ω > 10K Ω > 10K Ω
Overload Protection ±5 V ±30 V ±48 V

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-RFVOLT101A-15V
Consult Sales  
Availability: 
 
 
Wireless voltage transmitter, -1.0 to 16.0V range
  
OM-CP-RFVOLT101A-15V-CERT
Consult Sales  
Availability: 
 
 
Wireless voltage transmitter, -1.0 to 16.0V range with NIST calibration certificate
  
OM-CP-RFVOLT101A-30V
Consult Sales  
Availability: 
 
 
Wireless voltage transmitter, -2.0 to 32.0V range
  
OM-CP-RFVOLT101A-30V-CERT
Consult Sales  
Availability: 
 
 
Wireless voltage transmitter, -2.0 to 32.0V range with NIST calibration certificate
  
OM-CP-RFVOLT101A-100MV
Consult Sales  
Availability: 
 
 
Wireless voltage transmitter, ±100 mV range
  
OM-CP-RFVOLT101A-100MV-CERT
Consult Sales  
Availability: 
 
 
Wireless low level voltage transmitter, ±100 mV range with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-RFC101A
OM-CP-RFC101A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
  
OM-CP-CONNECTOR-2
AUD11.21
Availability: 1 week
 
Replacement 2 position terminal block connector for the OM-CP-RFVOLT101A-15V and OM-CP-RFVOLT101A-30V
  
OM-CP-CONNECTOR-3
AUD17.63
Availability: 1 week
 
Replacement 3 position terminal block connector for the OM-CP-RFVOLT101A-100MV
All amounts shown in AUD
Note: Operator's manual, USB cable and receiving antenna are included with OM-CP-RFC200A Windows software (software is required to operate the data logger and is sold separately).

Product Manuals:

Download OM-CP-RF Series - Wireless Transmitters
Download OM-CP Series - Data Logger and Software User Guide
We noticed you are from the US. Visit your local site for regional offers and live support.