Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Humidity and Temperature Data Logger with LCD Display - Discontinued

OM-CP-RHTEMP2000

 | OM-CP-RHTEMP2000

CE
  • Large, Backlit LCD Display
  • Front Keypad with Lock Feature
  • User-Selectable Measurement Units
  • Simultaneous Display of Temperature and Humidity
  • NIST Traceable Calibration
  • Min/Max & Average Statistics
  • Programmable Start/Stop Time
  • Convenient Status Indicators
  • User Replaceable Battery and External Power
  • Wall Mountable

Description

The OM-CP-RHTEMP2000 Series has been discontinued. Please see the OM-CP-RFRHTEMP2000A Series as a possible alternative or contact our DAS Engineering department.

The OM-CP-RHTEMP2000 is perfect for applications requiring instant remote readings of environmental parameters, including temperature and humidity.

The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, and sampling and recording status are shown on the LCD.

Available on-screen data includes: statistics (min, max, average) for both channels; recording status (start, stop and recording rate); display options (channels shown, units, text size); and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging. With 131,071 readings per channel, the OM-CP-RHTEMP2000 has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost.

The OM-CP-RHTEMP2000 runs on a 9 V battery with a typical battery life of 1 year, at a 1 minute reading rate with the display off. With continuous LCD and no backlight usage, the average battery life is 30 days. For power savings, both the LCD and backlight have configurable auto-off options. Those wanting to keep the LCD display and backlight continuously active need only to connect the unit to an AC power supply, keeping the 9 V battery connected as a back-up.

NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.

Specifications
TEMPERATURE
Range:
-20 to 60ºC; (-4 to 140°F)
Resolution: 0.1ºC
Calibrated Accuracy: ±0.5ºC (0 to 50ºC)

HUMIDITY
Range:
0 to 95% RH
Resolution: 0.1% RH
Calibrated Accuracy: ±3% RH (±2% RH typical at 25ºC)
Specified Accuracy Range: 10 to 40°C, 10 to 80% RH

DOT-MATRIX LCD
Dimensions:
2.5 x 1.375" (63 mm x 35 mm)
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment
Start/Stop Time: Software programmable start time
and date, up to six months in advance; programmable stop time
Memory: 131,071 readings per channel;
262,142 total readings; software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9 V lithium battery included, user replaceable;
optional AC adapter
Battery Life: 1 year battery life at 1 min reading rate with display off.
30 days typical with continuous LCD and no backlight usage
Unit Display: Date and time stamped ºC, ºF, K, ºR;
%RH, mg/ ml water vapor concentration, dew point
Time Accuracy: ±1 minute/month at 20 to 30°C (68 to 86°F)
Computer Interface: PC serial or USB
(interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60ºC, (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions: 4.8 x 3.3 x 1.25"
(122 mm x 84 mm x 32 mm)
Weight: 16 oz (440 g)
Enclosure: Black anodized aluminum
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-RHTEMP2000
OM-CP-RHTEMP2000
Consult Sales  
Availability: 
 
 
Humidity and temperature data logger with LCD display
Click to expand/minimize a list of what others bought with theOM-CP-RHTEMP2000-CERT
OM-CP-RHTEMP2000-CERT
Consult Sales  
Availability: 
 
 
Humidity and temperature data logger with LCD display and NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 3 weeks
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 4 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
AUD78.05
Availability: 1 week
 
Replacement 9V lithium battery
Click to expand/minimize a list of what others bought with theOM-CP-110-PWR-2000
OM-CP-110-PWR-2000
AUD52.88
Availability: 1 week
 
110 Vac power adapter
  
OM-CP-220-PWR-2000
AUD52.88
Availability: 1 week
 
220 Vac power adapter
All amounts shown in AUD
Note: Operator’s manual and USB cable are included with the OM-CP-IFC200 (software is required to operate the data logger and is sold separately).
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.