Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

State Data Loggers
Part of the NOMAD® Family

OM-CP-STATE101 and OM-CP-STATE110

State Data Loggers Part of the NOMAD® Family | OM-CP-STATE101 and OM-CP-STATE110

State Data Loggers Part of the NOMAD® Family

  • Miniature Size
  • Real Time Operation
  • Programmable Start Time
  • Interfaces to Contact Closures
    or TTL Inputs up to 30 V
  • User-Friendly

Description

This product is no longer available please see OM-CP-STATE101A as a direct substitute

The OM-CP-STATE101 and OM-CP-STATE110 are miniature, low-cost, recording devices which sense input transitions or contact closures from external sources such as transducers and/or state initiators and records the time and input state of the device when a transition occurs. The device can store up to 13,107 time stamped state changes.

Once activated the data logger senses and records transition or state changes at the input. The device’s real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. Data retrieval is simple. Simply plug it into an empty COM port and our user-friendly software does the rest.

Specifications
Input Connection: Removable screw terminal
Input Low: < 0.4
Input High: > 2.7 V
Input Range: 0 to 30 Vdc (see table for the recommended duty cycles for a high input over a one minute interval)
Input Impedance: > 1 K Ohm
Time Resolution: 1 second (reading rate dependent)
Visual Indicator: LED flashes at selected reading rate
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 13,107 readings
Reading Interval: 1 reading every second to 1 every 12 hours
Start Time:Software programmable start time and date, up to six months in advance
Battery Life: OM-CP-STATE101: 1 year typical life at 25°C
OM-CP-STATE110: 10 years at 25°C
Power: 3.6 V lithium battery included
Data Format: Date and time stamped state changes (on/off)
Time Accuracy: ±1 minute/month at 20°C (RS-232 cable not in use
Computer Interface: PC serial, RS-232C COM or USB (Interface cable required)
Communications:
OM-CP-STATE101: 2400 baud
OM-CP-STATE110: 57600 baud
Software:
WIN98/NT/2000/XP/VISTA 32-bit
(VISTA 32-bit version only;
VISTA 64-bit is not supported)
Operating Environment: -40 to 80°C, (-40 to 176°F) 5 to 95% RH non-condensing
Dimensions: OM-CP-STATE101: 36 H x 64 W x 16 mm D (1.4 x 2.5 x 0.6")
OM-CP-STATE110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8")
Weight:
OM-CP-STATE101: 30 g (1 oz);
OM-CP-STATE110: 60 g (2 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-STATE101
OM-CP-STATE101
Consult Sales  
Availability: 
 
 
State data logger with 1-year battery life (CE approved)
  
OM-CP-STATE110
Consult Sales  
Availability: 
 
 
State data logger with 10-year battery life
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-2
AUD11.21
Availability: 1 week
 
Replacement 2 position terminal block connector
All amounts shown in AUD
Note: Operator’s manual and RS-232 cable are included with the OM-CP-IFC110 Windows software (software sold separately). OM-CP-STATE101 is CE approved only.
Ordering Example:  (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.