Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Data Loggers
Part of the NOMAD® Family

OM-CP-TEMP100, OM-CP-TEMP101 and OM-CP-TEMP110

Temperature DataloggersPart of the NOMAD® Family | OM-CP-TEMP100, OM-CP-TEMP101 and OM-CP-TEMP110

Temperature DataloggersPart of the NOMAD® Family

CE
  • Miniature Size
  • Memory Size: 32,768 Readings
  • Programmable Start Time or Push Button Start/Stop
  • User Calibration through Software
  • Calibration Date Stored in Memory
  • Programmable Alarm
  • Real Time Operation

Description

This product is no longer available please see OM-CP-TEMP101A as a direct substitute

The OM-CP-TEMP100, OM-CP-TEMP101 and OM-CP-TEMP110 are miniature, battery powered, stand-alone, temperature data loggers. These all-in-one compact, portable, easy-to-use devices will measure and record up to 32,768 temperature measurements. They can be started and stopped directly from your computer or through an externally accessible push button (push button start/stop only on OM-CP-TEMP100). These data loggers are a major leap forward in both size and performance. The real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy-to-use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Temperature Resolution: 0.1°C
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 2 sec to 12 hrs selectable through software
Alarm: Programmable high and low limits; alarm is activated when temperature goes outside limits
(OM-CP-TEMP100 and OM-CP-TEMP101 only)
Real Time Recording: Device may be used with PC to monitor and record data in real time
Green Visual Indicator: LED flashes selected reading rate when device is recording data
Red Visual Indicator: LED flashes at one second interval indicating alarm condition (OM-CP-TEMP100 and OM-CP-TEMP101 only)
Power: 3.6 V lithium battery included
Battery Life: OM-CP-TEMP100, OM-CP-TEMP101: 1 year at 1 min reading rate.
OM-CP-TEMP110: 10 years at 15 min reading rate.
Time Accuracy: ± minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R
Weight: OM-CP-TEMP100 and OM-CP-TEMP101: 30 g (1 oz)
OM-CP-TEMP110: 60 g (2 oz)
Computer Interface: PC serial or RS-232C COM
Communications: OM-CP-TEMP100 and OM-CP-TEMP101: 2400 baud
OM-CP-TEMP110: 57600 baud
Software:
WIN98/NT/2000/XP/VISTA 32-bit
(VISTA 32-bit version only;
VISTA 64-bit is not supported)
Operating Environment: -40 to 80°C (-40 to 176°F) 5 to 95% RH non-condensing
Dimensions: OM-CP-TEMP100 and OM-CP-TEMP101: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
OM-CP-TEMP110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8")

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-TEMP100
OM-CP-TEMP100
Consult Sales  
Availability: 
 
 
Temperature data logger with start/stop push button
  
OM-CP-TEMP100-CERT
Consult Sales  
Availability: 
 
 
Temperature data logger with start/stop push button with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-TEMP101
OM-CP-TEMP101
Consult Sales  
Availability: 
 
 
Temperature data logger with 1-year battery life
  
OM-CP-TEMP101-CERT
Consult Sales  
Availability: 
 
 
Temperature data logger with 1-year battery life and NIST calibration certificate
  
OM-CP-TEMP110
Consult Sales  
Availability: 
 
 
Temperature data logger with 10-year battery life
Click to expand/minimize a list of what others bought with theOM-CP-TEMP110-CERT
OM-CP-TEMP110-CERT
Consult Sales  
Availability: 
 
 
Temperature data logger with 10-year battery life and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Operator’s manual and RS-232 cable are included with the OM-CP-IFC110 Windows software (software is required to operate the data logger and is sold separately).
 
We noticed you are from the US. Visit your local site for regional offers and live support.