Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Intrinsically Safe Temperature Datalogger - Discontinued

OM-CP-TEMP1000IS

Intrinsically Safe Temperature Datalogger | OM-CP-TEMP1000IS

Intrinsically Safe Temperature Datalogger

CE
  • Intrinsically Safe for Class 1, Div 1, Groups ABCD
    and Non-incendive for Class 1, Div 2, Groups ABCD Indoor/Outdoor (NEMA Type 4X, 6P) Locations
  • Submersible to 46 m (150'')
  • User Calibration Through Software
  • Programmable Start Time
  • Real Time Operation

Description

The OM-CP-TEMP1000IS has been discontinued. Please see the OM-CP-TEMP1000IS-A Series of Intrinsically Safe Temperature Dataloggers as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-TEMP1000IS is a rugged, waterproof, battery powered, stand-alone device that can automatically record temperatures between -40 and 80°C (-40 to 176°F). This all-in-one compact, portable, easy to use device will measure and record up to 32,767 temperature measurements. The OM-CP-TEMP1000IS is ideal for use in harsh environments. Its real time clock ensures that all the data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-TEMP1000IS makes data retrieval quick and easy.

The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Temperature Sensor:
Semiconductor
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)
Start Time: Start time and date
are programmable through software
Real Time Recording: Device may be used
with PC to monitor and record data in real time
Temperature Calibration:
Digital calibration through software
Calibration Date: Automatically recorded within
device to alert user when calibration is required
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
Data Format: Date and time stamped, °C, °F, °K, °R
Time Accuracy: ±1 minute per month at 20°C
when RS-232 port is not in use
Computer Interface:
PC serial or USB (interface cable required) 2400 baud
Software:XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F),
0 to 100% RH non-condensing
Dimensions:
108 mm dia x 26 mm L (4.3 x 1.0")
Weight (aluminum): 110 g (4 oz)
Weight (stainless): 230 g (8 oz)
Recording Interval:
2 seconds to 12 hours selectable in software
Calibration Date: Automatically recorded within
device to alert user when calibration is required
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-TEMP1000IS
Consult Sales  
Availability: 
 
 
Intrinsically safe temperature datalogger (aluminum case)
  
OM-CP-TEMP1000IS-CERT
Consult Sales  
Availability: 
 
 
Intrinsically safe temperature datalogger with NIST calibration certificate (aluminum case)
  
OM-CP-TEMP1000IS-SS
Consult Sales  
Availability: 
 
 
Intrinsically safe temperature datalogger (stainless steel case)
  
OM-CP-TEMP1000IS-SS-CERT
Consult Sales  
Availability: 
 
 
Intrinsically safe temperature datalogger with NIST calibration certificate (stainless steel case)
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Operator’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately).
Ordering Example: (1) OM-CP-IFC200 Windows software & 3.7 m (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.