Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Temperature Data Logger with USB Interface
Discontinued Product

OM-EL-USB-1-PRO

High Temperature Data Logger with USB Interface | OM-EL-USB-1-PRO

High Temperature Data Logger with USB Interface

CE
  • -40 to 125°C (-40 to 257°F) Measurement Range
  • 316 SS Case - IP67 (NEMA 4X) Rated
  • USB Interface for Easy Setup and Data Download
  • Immediate or Delayed Start Logging
  • Includes Replaceable High Capacity Lithium Battery and Windows Control Software

Description

This product is no longer available please see OM-EL-USB-1-PRO-A as a direct substitute

The OM-EL-USB-1-PRO data logger measures and stores up to 32,510 temperature readings over a -40 to 125°C (-40 to 257°F) temperature range. The 316 SS case is corrosion, impact and water resistant to IP67 (NEMA 4X) standards. The unit is powered by a 2/3 AA lithium battery which allows logging for up to 3 years.

The user can easily set up the data logger and download the stored data by plugging the module straight into a PC's USB port and running the easy-to-use Windows software. Software selectable setup parameters include logging rate (1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr), start-date/time, and desired temperature units (°C or °F). Data can then be graphed, printed and exported to other applications such as Excel. The data logger is supplied complete with a high capacity long-life lithium battery.

Specifications
Temperature Measurement Range:

-40 to 125°C (-40 to 257°F)
Resolution: 0.1°C (0.2°F)
Accuracy (0 to 40°C): ±0.2°C (±0.4°F) typical;
±0.5°C (±1.0°F) max
Temperature Units: °C or °F selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min,
1 hr, 6 hr, 12 hr (selectable in software)
Start Date/Time: Selectable in software
Operating Temperature Range:
-40 to 125°C (-40 to 257°F)
Software: Windows 2000/XP/VISTA (32-bit)/7 (32-bit)
Power: 2/3 AA 3.6 V lithium battery (included)
Battery Life: 1 yr min at -20°C and 10 sec logging interval,
2 yrs typical at 80°C and 10 second logging interval, 3 yrs max
Weight: 128 g (4.5 oz)
Dimensions: See dimensional drawing on PDF
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-EL-USB-1-PRO
OM-EL-USB-1-PRO
Consult Sales  
Availability: 
 
 
High Temperature data logger with USB interface
  
OM-EL-USB-1-PRO-BATT
AUD62.32
Availability: 1 week
 
Replacement 2/3 AA 3.6 V lithium battery
All amounts shown in AUD
Note: Each data logger is supplied with Windows software on CD-ROM, USB cable, and 2/3 AA 3.6 V lithium battery.
We noticed you are from the US. Visit your local site for regional offers and live support.