Models Available for Temperature and Temperature Humidity Measurement
Description
The OM-NOMAD has been discontinued. Please see the OM-70 SERIES as possible alternatives or contact our Data Acquisition Engineering department.
The NOMAD Series data loggers are low-cost easy-to-use
portable data loggers which can record either temperature or
temperature and humidity data. Because of its compact size, it is
ideally suited for applications where space limitations exist.
The NOMAD-T data logger measures and records
temperature only, using the internal temperature sensor or the
optional remote sensor. The NOMAD-RH Series data logger
will measure and record both temperature and relative humidity
simultaneously using the internal sensors. In addition to the
temperature and humidity, the NOMAD data logger will also
store the unit identification number, start time, sample interval
and descriptive text relating to the logging session.
The NOMAD data logger also features programmable
alarm limits. If an alarm condition occurs, an on board LED will
light when the pushbutton is pressed. Once collected, the
data may be downloaded to a computer through a standard
RS-232 connection using the windows software.
Once downloaded to a computer, the data may then be stored
on disk in a file format which is compatible with most spread-sheets.
The Windows software also provides graphic display and
print out of the data. Models are available with additional memory,
to handle longer logging sessions.
† All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.