Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

AC Power Line Monitor/SurgeProtector

OM-PM120

AC Power Line Monitor/SurgeProtector | OM-PM120

AC Power Line Monitor/SurgeProtector

  • Surge and Spike Protection
  • Advanced AC Line Diagnostics
  • Line Voltage Indicator
  • Five Individually Switched and Filtered AC Power Outlets
  • Multi-Color LED’s to Indicate Line Condition and Voltage Level
  • Protection for Fax/Modem Line
  • Diagnostic Reset Switch

Description

The OM-PM120 is designed to provide clean filtered AC with power line diagnostics in a low profile enclosure that fits conveniently underneath a monitor. These units incorporate new advanced power line diagnostics to detect and indicate various types of AC power problems including power failure, brown out, low line voltage, and high line voltage. Monitored problems are registered on front panel LED's, and continue to show even after the fault has passed. A RESET switch clears the indicated fault condition. The OM-PM120 constantly monitors incoming line voltage and displays it in bar graph format on the front panel. Plugged into a UPS, the OM-PM120 can monitor the performance of the UPS and indicate dropping voltage level as the batteries deplete. The unit is equipped with special solid state surge suppression devices to protect equipment by absorbing dangerous over-voltage transients caused by lightning strikes or equipment such as air conditioners in the vicinity switching on and off.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM-PM120
Consult Sales  
Availability: 
 
 
AC power line monitor/surge protector
All amounts shown in AUD
Note: Each unit is supplied with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.