Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGAPHONE® Automatic Alarm Dialer for Temperature and Power Status

OMA-VM500-3

OMEGAPHONE®  Automatic Alarm Dialer for Temperature and Power Status | OMA-VM500-3

  • Monitors Temperature and Power Status
  • Programmable High and Low Limits for Temperature
  • Program up to Four 20 Digit Phone Numbers
  • Works with Telephone Pagers
  • Easy-to-Follow Menu Driven Programming Done Over the Phone

Description

Discontinued product - please contact the Data Acquisition Dept for possible substitutes

Model OMA-VM500-3 is a full featured monitor and alarm system that monitors temperature and power status wherever the unit is located. This system can dial up to four phone numbers, and the integrated voice tells you the temperature and whether the power is on or how long the power has been off. You can also call the unit at anytime and hear a status report that gives you an update on the conditions at your facility.

The OMA-VM500-3 is easily programmed over the phone. Simply locate the unit in the area where you want to measure the temperature. Plug in the phone line and the power adapter and turn the unit on. Call the unit from another phone or cell phone and follow the spoken instructions to program the temperature limits and the emergency phone numbers. The system is now programmed and is monitoring temperature and power at your facility.

SPECIFICATIONS
Temperature Measurement Range: 32 to 125°F (0 to 52°C); Unit is set up factory default for Fahrenheit operation (can be changed in the field for Celsius operation)
Temperature Sensor: Solid state
Accuracy: ±2°F
High and Low Programmable Temperature Limits: 35 to 125°F
Operating Ambient: 0 to 52°C (32 to 125°F)
Telephone: Standard RJ11 phone jack connection
Telephone Numbers: Stores up to four phone numbers up to 20 digits long
Personal Identification Message: Record up to a 10-second message over the phone
Operation: Operates with answering machine on the same phone line
Power: Powered from included 120 Vac wall mount transformer power supply
Battery Backup: 4 hour rechargeable battery backup; 20 or 30 hours optional
Dimensions: 140 mm H x 127 mm W x 64 mm D (5.5 x 5 x 2.5")
Material: ABS plastic
Weight: 0.45 kg (1 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMA-VM500-3
Consult Sales  
Availability: 
 
 
Automatic temperature alarm dialer
OMA-VM500-3-B30
Consult Sales  
Availability: 
 
 
Temperature alarm dialer with 30-hour battery backup
OMA-VM500-3-B20
Consult Sales  
Availability: 
 
 
Temperature alarm dialer with 20-hour battery backup
All amounts shown in AUD
Note: Each unit is supplied with complete user’s manual. .

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Battery Backup select from:
Nothing(leave field blank) for no battery backup
-B20 for 20 hour battery backup
-B30 for 30 hour battery backup

(2) Optional Celsius Operation(Fahrenheit is standard) select from:
Nothing(leave field blank) for fahrenheit operation
-C for celsius operation
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.