Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGAPHONE Alarm Dialer
Eight Zone Temperature with Optional Ethernet Data Collection

OMA-VM500-7

OMEGAPHONE Alarm Dialer Eight Zone Temperature with Optional Ethernet Data Collection | OMA-VM500-7

  • Monitors Power Status, 2 Door Sensor Inputs (NC Dry Contact) and up to Eight Channels of Temperature Input
  • Low Temperature Range for Monitoring Refrigerators and Freezers
  • 100 Ω Pt RTD Inputs
  • Programmable High and Low Temperature Limits and Alarm Time Delay
  • Program up to Eight 20 Digit Phone Numbers
  • Works with Telephone Pagers
  • Easy-to-Follow Menu Driven Programming Over the Phone
  • Optional Ethernet Data Collection Pckage

Description

This product is no longer available please see OMA-GUARD-IT as a direct substitute

The OMA-VM500-7 and OMA-VM500-7-DCP dialers monitor power, 2 door status inputs and up to eight independent temperature zones and dials up to eight phone or pager numbers if the temperature in any zone goes out of limits, if there is a power outage or a door is opened. The integrated voice tells you which zone is out of limits and the current temperature. You can call the unit at any time to hear a report on the temperature of any zone, power status and door status. All programming is accomplished over the phone following simple voice instructions. These dialers are easily programmed over the phone.

The OMA-VM500-7 and OMA-VM500-7-DCP dialers monitor power, 2 door status inputs and up to eight independent temperature zones and dials up to eight phone or pager numbers if the temperature in any zone goes out of limits, if there is a power outage or a door is opened. The integrated voice tells you which zone is out of limits and the current temperature. You can call the unit at any time to hear a report on the temperature of any zone, power status and door status. All programming is accomplished over the phone following simple voice instructions. These dialers are easily programmed over the phone.

Ethernet Data Collection
The optional Ethernet data collection package allows you to remotely check the dialer status with a standard web browser. Using this package you can view real time data, view historical data, automatically send alarm emails to key personnel that specify the exact location and cause of the problem, maintain secure data files, easily create and print graphs over specified time periods for any data and also program temperature limits remotely.

Specifications
Number of Temperature Inputs: 8
Input Type:
2-wire 100 Ω Pt RTD, α = 0.00385
Temperature Measurement Range: -200 to 200°C (-328 to 392°F)
Accuracy: ±1°C (±2°F)
Resolution: 1°C/1°F
High and Low Temperature Limits: Programmable
Alarm Time Delays: Programmable
Door Sensor Inputs: 2 inputs @ 12 Vdc 10 mA source
Telephone: Standard RJ11 phone jack connection
Telephone Numbers: Stores up to eight phone numbers
up to 20 digits long
Recording Time for Local Identification Message: 5 seconds
Recording Time for Individual Sensor Identification Messages: 5 seconds
Operation: Operates with answering machine on the same phone line
Display: Integral LCD display
Alarm Notification: Alarm siren sounds and alarm relay closes if the temperature
goes out of limits in a zone, power goes out or a door opens
Alarm Cancellation: Pushbutton on front of the unit silences
the alarm and cancels emergency telephone calls
Alarm Relay Output: 1A, 30 Vdc
Alarm Buzzer: 85 dB
Power: Powered from 120 Vac wall mount transformer power supply (included)
Battery Backup: 24-hour rechargeable battery backup
Operating Ambient: 0 to 51°C (32 to 125°F)
Electrical Connections: 2 pluggable 12 position terminal blocks
Dimensions: 117 mm H x 223 mm W x 57 mm D (4.62 x 8.79 x 2.26”)
Material: ABS plastic
Weight: 1.4 kg (3 lb)

Ethernet Data Collection
LAN:
Ethernet 10Base-T or 100Base-TX (auto-sensing)
Transport Protocol: TCP/IP, UDP
Connector: RJ45
LED Indicators: 10Base-T connection, 100Base-TX
connection, link and activity indicator (full/half duplex)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMA-VM505-B30
Consult Sales  
Availability: 
 
 
8 channel temperature alarm dialer with 30 hour battery backup
OMA-VM505-DCP
Consult Sales  
Availability: 
 
 
8 channel temperature alarm dialer with ethernet data collection
OMA-VM505-DCP-B30
Consult Sales  
Availability: 
 
 
8 channel temperature alarm dialer with ethernet data collection and 30 hour battery backup
RTD-1-F3145-36-T
AUD125.00
Availability: 1 week
 
Epoxy potted 1000 Ω RTD element with 1.8 m (3')* of 26 AWG PFA insulated stranded nickel plated copper lead wire
OMA-VM500-7
Consult Sales  
Availability: 
 
 
8 channel temperature alarm dialer
OMA-VM500-7-DCP
Consult Sales  
Availability: 
 
 
8 channel temperature alarm dialer with ethernet data collection
OMA-VM500-7-DCP-B20
Consult Sales  
Availability: 
 
 
8 channel temperature alarm dialer with ethernet data collection and 20 hour battery backup
All amounts shown in AUD
Note: Each unit is supplied with complete user’s manual and ac adaptor.
We noticed you are from the US. Visit your local site for regional offers and live support.