Links to Notebook or
Desktop PCs via a
Standard or Enhanced
Parallel Port (EPP) or
Optional PCMCIA Link
Operable From ac Adapter,
Optional Nickel-Cadmium
Power Module, 12 V Car
Battery, or Any 9 to 20 Vdc
Source
Two 12-bit Analog Outputs
24 General-purpose Digital
O Lines, Expandable
to 192
Five Programmable
16-bit Counter/timers
DOS and Windows Drivers
Description
The OMB-DAQBOOK is no longer available please see the OMB-DAQ-3000 as a
possible alternative or contact our Data Acquistion Department.
OMB-DAQBOOK portable data acquisition systems for notebook and desktop PCs offer 12- or 16-bit, 100 kHz data acquisition. The OMB-DAQBOOK models provide >700 Kbyte/s bidirectional data communication to the PC via an enhanced parallel port (EPP) or PCMCIA link interfaces. Operable from ac or dc power sources, OMB-DAQBOOK series products are ideal for a variety of portable, field, and benchtop applications. The OMB-DAQBOOKs’ high performance A/D conversion and 100 kHz sampling make them particularly useful for applications with high accuracy and speed requirements. Their extensive I/O and signal conditioning capabilities, and low cost per channel also make them an effective alternative to more expensive stand-alone data loggers, less portable strip-chart recorders, and less versatile dedicated handheld devices. The OMB-DAQBOOKs are supplied with DaqView, a Windows-based data logging application that allows you to set up your acquisition applications and save acquired data directly to disk. The package includes thermocouple linearization for direct readout of temperatures when used with an OMB-DBK19 thermocouple card. The OMB-DAQBOOK products include drivers for Visual Basic, Quick Basic, C, and Pascal; they also include DOS drivers that are compatible with DAS-16, PIO-12, and CTM-05 boards. Several graphical analysis and control software packages also support the OMB-DAQBOOKs.
† All amounts shown in AUD Note: Order Expansion Cards, cables and accessories separately. Click here for information on expansion/signal conditioning cards.