Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dual Channel Serial Interface Synch/Async RS-530/422/485 Operation - Discontinued

OMG-ACB-530

Dual Channel Serial Interface Synch/Async RS-530/422/485 Operation | OMG-ACB-530

CE
  • 85230 Serial Communications Controller
  • DMA Supports Data Rates Greater than 1 Million BPS
  • Full Duplex DMA Transfer Capability on Both Channels A and B
  • Selectable Port Address, IRQ Level (2, 3, 4, 5, 7, 10-12, 15) and DMA Channels (0, 1, 2, 3)
  • DMA Terminal Count Interrupt Supported
  • SeaMac HDLC/SDLC Drivers Applications and Sample Source Code Included
  • OEM Security Feature for Software Protection

Description

The OMG-ACB-530 Series has been discontinued. Please contact our Data Acquisition Engineering department.

The OMEGA ® Advanced Communications Boards (ACBs) allow the user to configure a high speed, low cost SYNC/ASYNC communications solution. Protocols supported include X.25, SDLC, HDLC, MONOSYNC, BISYNC, and high speed ASYNC. The serial Communications Controller allows Full Duplex communications at speeds greater than 1M bps without the added cost of an intelligent communications coprocessor. This feature gives the ACB user an unparalleled cost/performance ratio. Models are available with one or two communication ports and support for a variety of communication standards. Both ports can be operated in full duplex DMA mode. Using this feature, both channels can operate at very high data rates with DMA.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMG-ACB-530-I
Consult Sales  
Availability: 
 
 
Single port RS-530/422/485 interface
OMG-ACB-530-II
Consult Sales  
Availability: 
 
 
Dual port RS-530/422/485 interface
OMG-ACB-530-CAB-01
Consult Sales  
Availability: 
 
 
RS-449 cable adaptor converts RS530 pinout to RS-449 male, 9"
All amounts shown in AUD
Note: Each unit supplied complete with operator’s manual and software tool kit
We noticed you are from the US. Visit your local site for regional offers and live support.