Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Cost RS-232 to RS-422/485 Converter - Discontinued

OMG-CONV-485 Series

 | OMG-CONV-485 Series

  • Supports Data Rates up to 115.2K bps
  • Isolated and Non-Isolated Models
  • RS-422 Full Duplex Support
  • RS-485 Full or Half Duplex Master and Slave Support
  • RS-485 Modes Supported include Auto Baud, RTS, Data Enable, and Always Enable
  • Selectable 120 Ohm Line Termination and 1K Pull up/pull Down Biasing
  • Onboard LEDS Illuminate for Transmit and Receive
  • Includes RTS Control Driver Software to Simplify RS485 Communications in Windows

Description

The OMG-CONV-485 series has been discontinued. Please see the CAT-285 as a possible alternative or contact our Data Acquisition Engineering department.

The OMG-CONV-485 interface converter allows a standard RS-232 port to communicate with an individual RS-422 device or with multiple devices within an RS-485 network. The OMG-CONV-485 supports RS-422 full duplex mode as well as RS-485 full or half-duplex master and slave modes. This gives the user flexibility in configuring the device to meet their specific application needs. Onboard LED’s are included to indicate that the device is properly powered and also illuminate when the device is transmitting and receiving to assist in verifying acceptable communications. A six-position screw terminal block on the board provides connection to external devices. Provisions for strain relief are made within the case by a cable clamp/screw combination. This eliminates unwanted wire disconnects once the screw terminals are wired.

The OMG-CONV-485-ISO is an isolated version of the OMG-CONV-485. Isolation is important in installations where the equipment connected to the PC is either located far from the host system, or on a different power transformer circuit. Isolation on the OMG-CONV-485-ISO eliminates the effects of ground loop current, a commonly neglected and misunderstood phenomenon that leads to data errors and the destruction of communications equipment.

The Auto Baud feature allows the device to operate without the presence of RTS software. This reduces system overhead and allows the OMG-CONV-485 to operate flawlessly regardless of the operating system.

SPECIFICATIONS
Number of Ports: 1
Max Data Rate: 115.2K
Max Data Distance: up to 1219 m (4000')
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Power: from AC adaptor
Connector(s): DB25S (female) to 6 position screw terminal (TX± RX±, ground and shield)
Dimensions: 9.65 L x 5.84 W x 2.54 cm H (3.8 x 2.3 x 1.0")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMG-CONV-485
Consult Sales  
Availability: 
 
 
RS-232 to RS-422/485 converter
OMG-CONV-485-EC
Consult Sales  
Availability: 
 
 
RS-232 to RS-422/485 converter with European AC adaptor
OMG-CONV-485-ISO-EC
Consult Sales  
Availability: 
 
 
Isolated RS-232 to RS-422/485 converter with European AC adaptor
OMG-CONV-485-UK
Consult Sales  
Availability: 
 
 
RS-232 to RS-422/485 converter with UK AC adaptor
OMG-CONV-485-ISO-UK
Consult Sales  
Availability: 
 
 
Isolated RS-232 to RS-422/485 converter with UK AC adaptor
OMG-CONV-485-ISO
Consult Sales  
Availability: 
 
 
Isolated RS-232 to RS-422/485 converter
Accessories
OMG-CA177
AUD27.00
Availability: 7 weeks
 
DB9F/25M 6 ft cable
OMG-CA104
AUD27.00
Availability: 7 weeks
 
DB25F/25M 6 ft cable
All amounts shown in AUD
Note: All OMG-CONV-485 converters include RTS control software, and a complete user ‘s manual on CD ROM and an AC adaptor.

Product Manuals:

Download OMG-CONV-485-ISO - Isolated RS-232 to RS-422/485 Converter
Download OMG-CONV-485 - RS-232 to RS-422/485 Converter
We noticed you are from the US. Visit your local site for regional offers and live support.