Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Four Port PCI RS-232 Interface for DOS and Windows 3.1x/95/98/ME/NT/2000/XP  - Discontinued

OMG-VERSACOMM4-PCI Series

Four Port PCI RS-232 Interface forDOS and Windows 3.1x/95/98/ME/NT/2000/XP | OMG-VERSACOMM4-PCI Series

CE
  • Four port RS-232 Interface
  • Each Port Designed to Maximize DOS and Windows 3.1x/95/98/ME/NT/2000/XP Communications
  • 16554 Buffered UART std/16654 Buffered UART Optional (64 Byte FIFO)
  • Supports Standard PC Data Rates and 'Quad' Data Rates up to 460.8 kBPS
  • Supports All PCI Interrupts
  • Onboard Interrupt Status Port Provides Efficient Interrupt Sharing
  • Compatible with DOS, Windows 3.1x/95/98/ME/NT/2000/XP and Other Operating Systems
  • DOS Utilities, Windows Advanced COM: drivers and Help Files are Included to Simplify Installation

Description

The OMG-VERSACOM4-PCI series has been discontinued. Please see the OMG-COMM4-LPCI as possible alternatives or contact our Data Acquisition Engineering department.

The OMG-VERSACOMM4-PCI provides four PCI bus RS-232 Async links for communication servers, point of sale (POS) systems, and other data collection devices. The onboard interrupt status port provides maximum Windows flexibility. The OMG-VERSACOMM4-PCI includes the 16554 UART, providing a 16 byte FIFO to keep your datacom applications running error free. The 16654 UART, featuring a deep 64 byte FIFO is optional for high speed applications. Windows 3.1x drivers are available for more than 4 COM: ports. Windows 95/98/ME/NT/2000/XP automatically configures the OMG-VERSACOMM4-PCI, therefore drivers are not required. Drivers are provided for Windows NT. The Advanced COM drivers for Windows 95/98 and NT are included, which provide IRQ sharing, advanced UART support, and Windows serial diagnostics. Windows 3.1x drivers are available for more than 4 COM ports. DOS utilities include a diagnostic program to verify card address and examine the UART, a diagnostic serial loop-back test program and an interrupt driven DOS serial port driver.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMG-VERSACOMM4-PCI-DB25
Consult Sales  
Availability: 
 
 
Four port RS–232 interface (DB-25 cable included)
OMG-VERSACOMM4-PCI-DB25-SS
Consult Sales  
Availability: 
 
 
Four port RS–232 interface with optional 16654 UART (DB-25 cable included)
OMG-VERSACOMM4-PCI-DB9
Consult Sales  
Availability: 
 
 
Four port RS–232 interface (DB–9 cable included)
OMG-VERSACOMM4-PCI-DB9-SS
Consult Sales  
Availability: 
 
 
Four port RS–232 interface with optional 16654 UART (DB–9 cable included)
All amounts shown in AUD
Note: Comes with complete operator's manual and serial utility disk.
We noticed you are from the US. Visit your local site for regional offers and live support.