Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Cost Parallel Port System with Signal Conditioning Options

OMK-AD812

Low Cost Parallel Port System with Signal Conditioning Options | OMK-AD812

CE
  • Eight Single-ended, 12 Bit Analog Inputs
    with 0-4.096 V Input Range
  • Flexible Expansion and Signal Conditioning for Thermocouple, Millivolt and Frequency Signals
  • Four Digital I/O Lines (Input or Output)
  • Wide Range of Software Support

Description

The OMK-AD812 is a low cost data acquisition system compatible with most IBM personal computers and compatibles. It plugs directly into the personal computer’s parallel port and derives it’s power from the parallel port’s signal lines. It may be used with desktop PCs or because of its compact size it is ideally suited for field use with a portable computer.The OMK-AD812 is an inexpensive, low speed data acquisition product that is very easy to use. Simply plug it in, load its software, connect your devices and you are ready to begin acquiring data. The OMK-AD812 works under Windows 95/98/NT 4.0/2000 and Me. Custom application development with Microsoft Visual Basic, Microsoft Visual C++, Borland C++ Builder, Borland Delphi and others is supported with a simple to use ActiveX control. The OMK-AD812 includes eight single-ended analog input channels that can also be used in pairs as differential analog inputs. The maximum sampling rate using the standard software package is 50 samples/sec. The 12 bit resolution combined with the OMK-AD812’s fixed 0 to 4.096V full-scale input range provides a resolution of approximately 1 mV. The OMK-AD812 also includes four digital I/O lines. These four lines can be used for input or output.
For complete product specifications see the detailed data sheet in the related section below.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMK-USC
Consult Sales  
Availability: 
 
 
Thermocouple, millivolt, frequency signal conditioner for the OMK-AD812
OMK-AD812
Consult Sales  
Availability: 
 
 
Low cost parallel port data acquisition system
OMK-STP25A
Consult Sales  
Availability: 
 
 
Screw terminal panel, plugs into OMK-AD812 and signal conditioners
All amounts shown in AUD
Note: The OMK-AD812 includes data collection software, ActiveX control and complete user’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.