OMEGALYNX® Wireless Sensor Link for 4-20ma Signals
Discontinued Product - No Longer Available
Please review our other Wireless Transmitters and Receivers
Wireless Connection for Four 4-20 mA/1-5 Vdc Signals
OMEGALYNX ® Wireless Technology, 2.4 GHz User License-Free Band
Range: Up to 100 Meters (300 ft) Within Typical Factory Environments
Plug-and-Play Compatibility with Existing Analog Data Acquisition Systems
Simple Installation and Operation. No Setup or Programming
Rugged Design for Industrial Environments
Description
This Series is no longer available! Please review our other Wireless Transmitters and Receivers for a substitute, or contact our Data Acquisition Engineering Department.
OMEGA’s OMEGALYNX ® wireless products include 100 meter (328') range, Class I Bluetooth TM technology for industrial applications. The OMEGALYNX ® is designed to replace cable and conduit that connect 4-20 mA sensors with the data processing or acquisition systems. The OMEGALYNX ® transmitter collects analog signals from up to four 4-20 mA sensors and transmits the signals wirelessly to the OMEGALYNX ® receiver wired to instrumentation, a PLC, DCS or other systems. OMEGALYNX ® is built upon the Bluetooth TM technology platform, which utilizes a frequency hopping spread spectrum technique within the 2.4 GHz ISM band to ensure a user license-free and secure communication.
SPECIFICATIONS
WIRELESS TRANSMISSION Technology Platform: Bluetooth TM Modulation: Frequency Hopping Spread Spectrum Radio Frequency: 2.4 GHz license-free ISM band Communication Range: 100 Meters (300') guaranteed range Output Power: Bluetooth Class 1 Number of Channels: Four
ELECTRICAL Power Requirements: 24 Vdc (18 - 27.5 Vdc) Power Supply to 4-20 mA Sensor: OML-TM: 24 Vdc OML-RM: n/a Data Resolution: 16-bit Signal Bandwidth: 10 Samples per second Input Signal (jumper configurable): OML-TM: Four 4-20 mA (250 Ohm input impedance) or 1-5 Vdc (50KOhm input impedance) Output Signal: OML-RM: 4-20 mA signal (Max 750 Ohm load) LED Indicators: Power - Green Data - Blue Comm Fail - Red
ENVIRONMENTAL Operating Temperature: 0 to 50°C (32 to 122°F) Humidity: 5% to 90% non-condensing Enclosure Rating: UL-3111-1 Compliant
PHYSICAL Dimensions: 147 mm H x 114 mm L x 43 mm W (5.8" x 4.5" x 1.7") Weight: 0.37 kg (0.8 lb) Connector: Screw Terminal Mounting: DIN-Rail Certifications and Compliances: FCC Part 15 Approval CE (R&TTE) UL 3111-1 CSA C22.2 1010.1 Bluetooth TM RF Spec 1.1
† All amounts shown in AUD Note: 1) OML-TM and OML-RM each come with local detachable antenna and operator’s manual. 2) Each OML-TM and OML-RM requires its own power supply.
We noticed you are from the US. Visit your local site for regional offers and live support.