Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Two Channel PC Oscilloscopes with Arbitary Waveform Generator  - Discontinued

OMSP-2204 and OMSP-2205

Two Channel PC Oscilloscopes with Arbitary Waveform Generator | OMSP-2204 and OMSP-2205

CE
  • 10 to 25 MHz Bandwidths
  • Up to 200 MS/s Sampling Rate
  • Advanced Digital Triggers
  • Persistence Display Modes
  • Mask Limit Testing
  • Serial Decoding
  • Fast USB 2.0 Interface
  • USB-Powered and Portable
  • Free Software Upgrades

Description

The OMSP-2000 Series has been discontinued. Please see the HOS-MS6200 Series or the BOS Series as possible alternatives or contact our Data Acquisition Engineering Department.

These handy, economical oscilloscopes have all the power you need for your application, whether it’s design, research, test, education, service or repair. They are available with bandwidths from 10 to 25 MHz. OMSP-2000 Series oscilloscopes are small, light and portable. They easily slip into a laptop bag and so are ideal for the engineer on the move. They don’t need an external power supply, so they are perfect for field use. The connection to your PC means that functions such as printing, copying and email are always at your fingertips.

Digital Triggering
Most digital oscilloscopes sold today still use an analog trigger architecture based on comparators. This can cause time and amplitude errors that cannot always be calibrated out. The use of comparators often limits the trigger sensitivity at high bandwidths and can also create a long trigger re-arm delay. OMSP-2000 Series oscilloscopes use full digital triggering using the actual digitized data. This reduces trigger errors and allows our oscilloscopes to trigger on the smallest signals, even at the full bandwidth. Trigger levels and hysteresis can be set with great precision and resolution.The reduced re-arm delay provided by digital triggering, together with segmented memory, allows the capture of events that happen in rapid sequence. At the fastest timebase, rapid triggering can capture a new waveform every 2 microseconds until the buffer is full. The mask limit testing feature (see next page) helps to detect waveforms that fail to meet your specifications.

Advanced Triggers
As well as the standard range of triggers found on all oscilloscopes, the OMSP-2000 Series offers one of the best selections of advanced triggers available, including pulse width, windowed and dropout triggers to help you find your signal quickly.

Custom Probe Settings
The custom probes feature allows you to correct for gain, attenuation, offsets and nonlinearities in special probes, or to convert to different units of measurement (such as current, power or temperature). You can save definitions to disk for later use. Definitions for standard supplied oscilloscope probes and current clamps are built in.

Arbitrary Waveform and Function Generator
All units have a built-in function generator with sine, square, triangle, DC level and many more standard waveforms. As well as level, offset and frequency controls, more advanced options allow you to sweep over a range of frequencies. Combined with the spectrum peak hold option, this creates a powerful tool for testing amplifier and filter responses. The OMSP-2000 Series scopes also include a full arbitrary waveform generator. Waveforms can be created or edited using the built-in AWG editor, imported from oscilloscope traces, or loaded from a spreadsheet.

Spectrum Analyzer
With the click of a button, you can display a spectrum plot of selected channels. The spectrum analyzer allows signals up to the full scope bandwidth to be viewed in the frequency domain. A full range of settings gives you control over the number of spectrum bands, window types and display modes: instantaneous, average, or peakhold. The OMEGASCOPETM software allows you to display multiple spectrum views with different channel selections and zoom factors, and see these alongside time-domain waveforms of the same data. A comprehensive set of automatic frequency-domain measurements, including THD, THD+N, SNR, SINAD and IMD, can be added to the display.

Math Channels
The OMSP-2000 Series oscilloscopes offer a full range of math functions for processing and combining channels. The functions can also operate on reference waveforms. Use the built-in list for simple functions such as addition and inversion, or open the equation editor and create complex functions involving trigonometry, exponentials, logarithms, statistics, integrals and derivatives.

Advanced Display Modes
See old and new data superimposed, with new data in a brighter color or shade. This makes it easy to see glitches and dropouts and to estimate their relative frequency. Choose between analog persistence and digital color, or create a custom display mode. The design of the OMEGASCOPE software ensures that maximum display area is available for waveform viewing. Even with a laptop you have a much bigger viewing area and higher resolution than a typical benchtop scope.

Serial Decoding
The OMSP-2000 Series includes serial decoding capability as standard. Protocols currently included are I²C, SPI, RS232/UART and CAN bus. Expect this list to grow as we release free software updates. OMEGASCOPE displays the decoded data in the format of your choice: “in view”, “in window”, or both at once. The “in view” format shows the decoded data beneath the waveform on a common time axis, with error frames marked in red. You can zoom in on these frames to look for noise or distortion on the waveform. “In window” format shows a list of the decoded frames, including the data and all flags and identifiers. You can set up filtering conditions to display only the frames you are interested in, search for frames with specified properties, or define a start pattern that the program will wait for before listing the data. You can also create a spreadsheet to decode the hexadecimal data into arbitrary text strings.
Mask Limit Testing
This feature is specially designed for production and debugging environments. Capture a signal from a known working system, and the OMEGASCOPE software will draw a mask around it with your specified tolerance. Connect the system under test, and OMEGASCOPE will highlight any parts of the waveform that fall outside the mask area. The highlighted details persist on the display, allowing the scope to catch intermittent glitches while you work on something else. The measurements window counts the number of failures, and can display other measurements and statistics at the same time. The numerical and graphical mask editors can be used separately or in combination, allowing you to enter accurate mask specifications and modify existing masks. You can import and export masks as files.

High-End Features as Standard
With the OMSP-2000 Series, high-end features such as resolution enhancement, mask limit testing, serial decoding, advanced triggering, automatic measurements, math channels and XY mode are all included standard. To protect your investment, both the PC software and firmware inside the unit can be updated.

High Signal Integrity
Careful front-end design and shielding reduces noise, crosstalk and harmonic distortion and provide improved pulse response and bandwidth flatness. The result is simple: when you probe a circuit, you can trust in the waveform you see on the screen.

Specifications
Bandwidth:

  OMSP-2204: 10 MHz
  OMSP-2205: 25 MHz
Sampling Rate:
  OMSP-2204: 100 MS/s
  OMSP-2205: 200 MS/s
Memory:
  OMSP-2204: 8 kS
  OMSP-2205: 16 kS
Waveform: Function generator + AWG

VERTICAL
Number of Channels:
2
Bandwidth (-3 dB):
  OMSP-2204: 10 MHz
  OMSP-2205: 25 MHz
Rise Time (Calculated):
  OMSP-2204: 35 ns
  OMSP-2205: 14 ns
Resolution: 8 bits (12 bits with resolution enhancement)
Input Characteristics: BNC, 1 MΩ/20 pF
Input Coupling: AC/DC
Input Sensitivity: 10 mV/div to 4 V/div (10 vertical divisions)
Input Ranges: ±50 mV, ±100 mV, ±200 mV, ±500 mV, ±1 V,
±2 V, ±5 V, ±10 V, ±20 V
Analog Offset Range
(Vertical Position Adjustment):
None
DC Accuracy: ±3% of full scale
Overvoltage Protection: ±100 V (DC + AC peak)

HORIZONTAL
Max Sampling Rate (Real-Time 1 ch.):

  OMSP-2204: 100 MS/s
  OMSP-2205: 200 MS/s
Max Sampling Rate (Real-Time 2 ch.):
  OMSP-2204: 50 MS/s
  OMSP-2205: 100 MS/s
Max Sampling Rate (Repetitive/ETS):
  OMSP-2204: 2 GS/s
  OMSP-2205: 4 GS/s
Max Sampling Rate (Streaming):
1 MS/s (typical) in OMEGASCOPE software
Timebase Ranges:
  OMSP-2204: 10 ns to 1000 s/div
  OMSP-2205: 5 ns to 1000 s/div
Buffer Memory Size (Shared):
  OMSP-2204: 8 k samples
  OMSP-2205: 16 k samples
Max Buffers (Normal Triggering): 10,000
Timebase Accuracy: ±100 ppm

DYNAMIC PERFORMANCE
(Typical)
Crosstalk (Full Bandwidth):
Better than 200:1 (equal ranges)
Harmonic Distortion: < -50 dB at 100 kHz, full-scale input
SFDR: >52 dB at 100 kHz, full-scale input
Noise: 1 LSB (±1 V range)
Pulse Response: < 7% overshoot
Bandwidth Flatness (At Scope Input):
(+0.3 dB, -3 dB) from DC to full bandwidth

TRIGGERING
Sources:
Ch A, Ch B
Modes: None, auto, repeat, single
Advanced Digital Triggers (Ch A, B): Rising, falling, dual, hysteresis, window,
pulse width, window pulse width, window dropout, interval, logic, delayed
Trigger Types, ETS (Ch A, Ch B): Edge
Trigger Sensitivity (Ch A, Ch B): Digital triggering provides 1 LSB accuracy
up to full bandwidth (ETS: typical 10 mV p-p at full bandwidth)
Max Pre-Trigger Capture: 100% of capture size
Max Post-Trigger Delay: 4 billion samples
Trigger Re-Arm Time: PC-dependent
Max Trigger Rate: PC-dependent

FUNCTION GENERATOR
Standard Output Signals:
Sine, square, triangle,
DC voltage, ramp, sin(x)/x, Gaussian, half-sine
Pseudorandom Output Signals: None
Standard Signal Frequency: DC to 100 kHz
Sweep Modes: Up, down, dual with selectable start/stop frequencies and increments
Output Frequency Accuracy: ±100 ppm
Output Frequency Resolution: < 0.01 Hz
Output Voltage Range: ±2 V
Output Adjustments: ±250 mV to ±2 V amplitude, ±1 V offset
Amplitude Flatness (Typical): < 1 dB to 100 kHz
DC Accuracy: ±1% of full scale
SFDR: > 55 dB @ 1 kHz full-scale sine wave
Output Characteristics: Front panel BNC, 600 Ω output impedance
Overvoltage Protection: ±10 V

ARBITRARY WAVEFORM GENERATOR
Update Rate:
2 MS/s
Buffer Size: 4 k samples
Resolution: 8 bits
Bandwidth: 100 kHz
Rise Time (10 to 90%): <2 µs

SPECTRUM ANALYZER
Frequency Range:
  OMSP-2204:
DC to 10 MHz
  OMSP-2205: DC to 25 MHz
Display Modes: Magnitude, average, peak hold
Windowing Functions: Rectangular, Gaussian, triangular, Blackman,
Blackman-Harris, Hamming, Hann, flat-top
Number of FFT Points: Selectable from 128 to half available buffer memory in powers of 2

MATH CHANNELS
Functions:
+, -, *, /, sqrt, ^, exp, ln, log, abs, norm, sign, sin, cos, tan, asin, acos,
atan, sinh, cosh, tanh, derivative, integral, freq, min, max, average, peak
Operands: A, B (input channels), T (time), reference waveforms, constants, Pi

AUTOMATIC MEASUREMENTS
Oscilloscope
: AC RMS, true RMS, DC average, cycle time, frequency, duty cycle,
falling rate, fall time, rising rate, rise time, high pulse width, low pulse width, maximum,
minimum, peak to peak
Spectrum: Frequency at peak, amplitude at peak, average amplitude at peak,
total power, THD %, THD dB, THD plus noise, SFDR, SINAD, SNR, IMD
Statistics: Minimum, maximum, average and standard deviation

SERIAL DECODING
Protocols:
CAN Bus, I²C, SPI, UART

MASK LIMIT TESTING
Statistics:
Pass/fail, failure count, total count

DISPLAY
Interpolation:
Linear or sin(x)/x
Persistence Modes: Digital color, analog intensity, custom, or none

GENERAL
PC Connectivity:
USB 2.0 hi-speed (full-speed compatible)
Power Requirements: Powered from USB port
Dimensions (Including Connectors):
150 L x 100 W x 40 mm D (5.9 x 3.9 x 1.6")
Weight: < 0.22 kg (7.8 oz)
Operating Environment: 0 to 50°C (32 to 122°F) (20 to 30°C for stated accuracy);
5 to 80% RH noncondensing
Storage Environment: -20 to 60°C (-4 to 140°F); 5 to 95% RH non-condensing
Safety Approvals: Designed to EN 61010-1:2001
EMC Approvals: Tested to EN61326-1:2006 and FCC Part 15 Subpart B
Environmental Approvals: RoHS and WEEE compliant
Software (Included): OMEGASCOPE Windows software
PC Requirements: Microsoft Windows XP, Vista or Windows 7, 32 or 64-bit
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMSP-2204
Consult Sales  
Availability: 
 
 
2 channel PC oscilloscope, 10 MHz bandwith, AWG
OMSP-2205
Consult Sales  
Availability: 
 
 
2 channel PC oscilloscope, 25 MHz bandwith, AWG
OMSP-787
Consult Sales  
Availability: 
 
 
2 x 60 MHz probes for OMSP-2204 or OMSP-2205
All amounts shown in AUD
Note: Comes complete with a 2 m (6') USB cable, Quick Start Guide, software and operator’s manual on CD.
 

Product Manuals:

Download OMSP-2000/3000/4000 Series - PC Oscilloscopes Quck Start
Download OMSP-2000/3000/4000 Series - PC Oscilloscope Software
Download OMSP-2000 Series - PC Oscilloscope
We noticed you are from the US. Visit your local site for regional offers and live support.